Menu Search

Screw-On Feet - Base Diameter - 18.5 mm | 0.728 in ; Base Height - 18.2 mm | 0.717 in ; LDPE

Item code:

50954

13 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
200 - 1999 $0.6726
2000 - 9999 $0.3844
10000 + $0.3651
Standard pack: 2000

Order in multiple of 200

Total price

$134.52

200 x $0.6726

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Full Material Low Density Polyethylene
Base Material LDPE
Base Shape Round
Colour Black
Full Material Low Density Polyethylene
Material LDPE
Mount Type Screw Mount
Type Screw-On Feet

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us