Menu Search

Screw-On Feet - Base Diameter - 19.8 mm | 0.78 in ; Base Height - 11.9 mm | 0.469 in ; LDPE

Item code:

51607

2 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 4999 $0.3026
5000 - 24999 $0.173
25000 + $0.1643
Standard pack: 5000

Order in multiple of 500

Total price

$151.30

500 x $0.3026

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Full Material Low Density Polyethylene
Base Material LDPE
Base Shape Round
Colour Black
Full Material Low Density Polyethylene
Material LDPE
Mount Type Screw Mount
Type Screw-On Feet

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us