Menu Search

Screw-On Feet - Base Diameter - 40.0 mm | 1.575 in ; Base Height - 10.0 mm | 0.394 in ; ABS

This fast foot easily mounts into the chassis. By pushing the rivet head down the legs open to provide a secure hold.
Item code:

BF-1001

10 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 $2.3686
500 + $2.2501
Standard pack: 100

Order in multiple of 100

Total price

$236.86

100 x $2.3686

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Full Material Poly(Acrylonitrile Butadiene Styrene)
Base Material ABS
Base Shape Round
Colour Black
Full Material Poly(Acrylonitrile Butadiene Styrene)
Material ABS
Mount Type Screw Mount
Type Screw-On Feet

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us