Menu Search

Screw-On Feet - Base Diameter - 60.0 mm | 2.362 in ; Base Height - 16.0 mm | 0.63 in ; ABS

This fast foot easily mounts into the chassis. By pushing the rivet head down the legs open to provide a secure hold.
Item code:

BF-1002

17 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 $4.7573
500 - 2499 $4.5194
2500 + $4.2935
Standard pack: 100

Order in multiple of 100

Total price

$475.73

100 x $4.7573

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Full Material Poly(Acrylonitrile Butadiene Styrene)
Base Material ABS
Base Shape Round
Colour Black
Full Material Poly(Acrylonitrile Butadiene Styrene)
Material ABS
Mount Type Screw Mount
Type Screw-On Feet

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us