Menu Search

Screw-On Feet - Base Diameter - 50.0 mm | 1.969 in ; Base Height - 12.0 mm | 0.472 in ; ABS

This screw-on foot mounts with a screw. It is ideal for wooden cabinets, equipment enclosures, and free-standing electronic equipment.
Item code:

BF-1005

18 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 $3.276
500 + $3.1122
Standard pack: 100

Order in multiple of 100

Total price

$327.60

100 x $3.276

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Full Material Poly(Acrylonitrile Butadiene Styrene)
Base Material ABS
Base Shape Round
Colour Black
Full Material Poly(Acrylonitrile Butadiene Styrene)
Material ABS
Mount Type Screw Mount
Type Screw-On Feet

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us