Made from Polytetrafluoroethylene (PTFE) these Screw On Glides are screw mounted and come with a Steel washer. These Glider Screw Fixings stop chairs and other product with tubular fixings from sliding around on smooth surfaces.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Diameter | View |
---|---|---|---|---|
499498 | $0.8175 - $1.5059 | Request the lead time here |
|
|
$1.4436 - $2.6594 | Request the lead time here |
1.181 in
30.0 mm
|
||
$3.3516 - $6.1739 | Request the lead time here |
1.969 in
50.0 mm
|
||
$1.2933 - $2.3826 | Request the lead time here |
0.984 in
25.0 mm
|
||
$0.9579 - $1.0613 | Request the lead time here |
0.866 in
22.0 mm
|
||
$0.8863 - $1.6326 | 160 In stock |
0.748 in
19.0 mm
|
||
$2.2346 - $4.1166 | Request the lead time here |
1.575 in
40.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue