Menu Search

Secure Cover Cap - M8; Hole Size - 8.3 mm | 0.327 in ; PP; Black

This secure cover cap is used to neatly conceal fastening components and is ideal for use on outdoor applications such as children's playground equipment. Made from Polypropylene (PP) in a choice of vibrant colours, which can be mixed and matched with the base components (036003111411).
Item code:

036003211411

13 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 1249 $0.0532
1250 + $0.0459
Standard pack: 250

Order in multiple of 250

Total price

$13.30

250 x $0.0532

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Polypropylene
Fitting Style Push Fit
Component Type Cap
Cap Color Black
Bolt Thread M8

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us