Menu Search

Secure Cover Cap Base - M10; Hole Size - 10.3 mm | 0.406 in ; PP; Red

This secure cover base is used to neatly conceal fastening components and is ideal for use on outdoor applications such as children's playground equipment. Made from Polypropylene (PP) in a choice of vibrant colours, which can be mixed and matched with the cover cap components (036005212411).
Item code:

036005112411

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 $0.1575
500 + $0.1496
Standard pack: 100

Order in multiple of 100

Total price

$15.75

100 x $0.1575

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Polypropylene
Fitting Style Nut Fix
Component Type Base
Base Colour Red
Bolt Thread M10

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us