Menu Search

Secure Cover Cap - M12; Hole Size - 12.4 mm | 0.488 in ; PP; Black

This secure cover cap is used to neatly conceal fastening components and is ideal for use on outdoor applications such as children's playground equipment. Made from Polypropylene (PP) in a choice of vibrant colours, which can be mixed and matched with the base components (036007111411).
Item code:

036007211411

509 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 99 $0.1614
100 - 499 $0.0922
500 + $0.0876
Standard pack: 100

Order in multiple of 100

Total price

$1.61

10 x $0.1614

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Polypropylene
Fitting Style Push Fit
Component Type Cap
Cap Color Black
Bolt Thread M12

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us