Menu Search

Self-Assembly Knobs

In production

Self-Assembly Knobs are designed without internal fasteners and allow for a wide range of threaded male and female insert options and come in a wide range of styles to suit any application. These press-fit knobs allow flexibility across standard hardware and socket head screws.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
36 results
Product SKUs information
Item Code Price range Availability Knob Diameter Hub Diameter Knob Height Hub Height View
$1.9503 - $2.1609 Request the lead time here
50.8 mm
19.1 mm
26.9 mm
12.4 mm
$4.7338 - $5.2452 Request the lead time here
35.1 mm
24.9 mm
15 mm
4.3 mm
$2.9382 - $3.2557 Request the lead time here
60.5 mm
31.8 mm
31.2 mm
15.7 mm
$0.7217 - $0.7996 Request the lead time here
35.1 mm
21.6 mm
29.2 mm
17.8 mm
$2.3024 - $2.5512 Request the lead time here
31.8 mm
16 mm
21.1 mm
5.1 mm
$3.1358 - $3.4747 Request the lead time here
60.5 mm
31.8 mm
31.2 mm
15.7 mm
$2.4571 - $2.7226 Request the lead time here
60.5 mm
31.8 mm
31.2 mm
15.7 mm
$0.4811 - $0.5331 Request the lead time here
38.1 mm
9.5 mm
12.1 mm
19.8 mm
$0.4381 - $0.4855 Request the lead time here
15.9 mm
10.7 mm
6.4 mm
2 mm
$0.4124 - $0.4569 Request the lead time here
25.4 mm
15 mm
9.7 mm
2.5 mm
$2.1221 - $2.3513 Request the lead time here
44.5 mm
22.4 mm
31.8 mm
19.1 mm
$2.019 - $2.2371 Request the lead time here
50.8 mm
19.1 mm
27.7 mm
12.4 mm
$0.3608 - $0.3998 Request the lead time here
9.5 mm
9.1 mm
5.8 mm
1.5 mm
$0.3952 - $0.4379 Request the lead time here
19.1 mm
13.2 mm
7.9 mm
3.6 mm
$0.4725 - $0.5235 Request the lead time here
38.1 mm
16 mm
10.4 mm
10.4 mm
$1.0051 - $1.1138 Request the lead time here
57.2 mm
25.1 mm
24.9 mm
11.9 mm
$1.6495 - $1.8277 Request the lead time here
44.5 mm
22.4 mm
31.8 mm
19.1 mm
$0.3866 - $0.4283 Request the lead time here
12.7 mm
10.7 mm
6.4 mm
1.8 mm
$0.7989 - $0.8852 Request the lead time here
35.1 mm
21.6 mm
29.2 mm
17.8 mm
$0.8434 - $0.9346 Request the lead time here
44.5 mm
31.8 mm
21.8 mm
7.1 mm
  • of 2
Wing Knob - Knob Diameter 50.8 mm | 2.000 in; Compatible Thread Sizes M6; Knob Height 26.9 mm | 1.060 in

KNH4-HEXT5-----

Price Range
$2.1609 - $1.9503

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    19.1 mm
  • Hub Height
    12.4 mm
  • Knob Diameter
    50.8 mm
  • Knob Height
    26.9 mm
  • Knob Colour
    Black
Star Knob - Knob Diameter 35.1 mm | 1.380 in; Compatible Thread Sizes M6; Knob Height 15 mm | 0.590 in

KNH4-HEXF2-----

Price Range
$5.2452 - $4.7338

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    24.9 mm
  • Hub Height
    4.3 mm
  • Knob Diameter
    35.1 mm
  • Knob Height
    15 mm
  • Knob Colour
    Black
Star Knob - Knob Diameter 60.5 mm | 2.380 in; Compatible Thread Sizes M6; Knob Height 31.2 mm | 1.230 in

KNH4-HEXF6-----

Price Range
$3.2557 - $2.9382

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    31.8 mm
  • Hub Height
    15.7 mm
  • Knob Diameter
    60.5 mm
  • Knob Height
    31.2 mm
  • Knob Colour
    Black
Star Knob - Knob Diameter 35.1 mm | 1.380 in; Compatible Thread Sizes M8; Knob Height 29.2 mm | 1.150 in

KNH5-HEX5S2----

Price Range
$0.7996 - $0.7217

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    21.6 mm
  • Hub Height
    17.8 mm
  • Knob Diameter
    35.1 mm
  • Knob Height
    29.2 mm
  • Knob Colour
    Black
Wing Knob - Knob Diameter 31.8 mm | 1.250 in; Compatible Thread Sizes M6; Knob Height 21.1 mm | 0.830 in

KNH4-HEXTH1----

Price Range
$2.5512 - $2.3024

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    16 mm
  • Hub Height
    5.1 mm
  • Knob Diameter
    31.8 mm
  • Knob Height
    21.1 mm
  • Knob Colour
    Black
Star Knob - Knob Diameter 60.5 mm | 2.380 in; Compatible Thread Sizes M8; Knob Height 31.2 mm | 1.230 in

KNH5-HEXF6-----

Price Range
$3.4747 - $3.1358

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    31.8 mm
  • Hub Height
    15.7 mm
  • Knob Diameter
    60.5 mm
  • Knob Height
    31.2 mm
  • Knob Colour
    Black
Star Knob - Knob Diameter 60.5 mm | 2.380 in; Compatible Thread Sizes M12; Knob Height 31.2 mm | 1.230 in

KNH8-HEXF6-----

Price Range
$2.7226 - $2.4571

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    31.8 mm
  • Hub Height
    15.7 mm
  • Knob Diameter
    60.5 mm
  • Knob Height
    31.2 mm
  • Knob Colour
    Black
Knurled Knob - Knob Diameter 38.1 mm | 1.500 in; Compatible Thread Sizes M1; Knob Height 12.1 mm | 0.475 in

KSM1----O3--5--

Price Range
$0.5331 - $0.4811

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    9.5 mm
  • Hub Height
    19.8 mm
  • Knob Diameter
    38.1 mm
  • Knob Height
    12.1 mm
  • Knob Colour
    Black
Knurled Knob - Knob Diameter 15.9 mm | 0.625 in; Compatible Thread Sizes M5; Knob Height 6.4 mm | 0.250 in

KSM5----N4--5--

Price Range
$0.4855 - $0.4381

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    10.7 mm
  • Hub Height
    2 mm
  • Knob Diameter
    15.9 mm
  • Knob Height
    6.4 mm
  • Grip Type
    Knurled Grip
Knurled Knob - Knob Diameter 25.4 mm | 1.000 in; Compatible Thread Sizes M5; Knob Height 9.7 mm | 0.380 in

KSM5----N6--5--

Price Range
$0.4569 - $0.4124

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    15 mm
  • Hub Height
    2.5 mm
  • Knob Diameter
    25.4 mm
  • Knob Height
    9.7 mm
  • Grip Type
    Knurled Grip
Star Knob - Knob Diameter 44.5 mm | 1.750 in; Compatible Thread Sizes M6; Knob Height 31.8 mm | 1.250 in

KNH4-HEX5S3A---

Price Range
$2.3513 - $2.1221

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    22.4 mm
  • Hub Height
    19.1 mm
  • Knob Diameter
    44.5 mm
  • Knob Height
    31.8 mm
  • Knob Colour
    Black
3 Arm Knob - Knob Diameter 50.8 mm | 2.000 in; Compatible Thread Sizes M6; Knob Height 27.7 mm | 1.090 in

KNH4-HEXRT5----

Price Range
$2.2371 - $2.019

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    19.1 mm
  • Hub Height
    12.4 mm
  • Knob Diameter
    50.8 mm
  • Knob Height
    27.7 mm
  • Knob Colour
    Black
Knurled Knob - Knob Diameter 9.5 mm | 0.375 in; Compatible Thread Sizes M3; Knob Height 5.8 mm | 0.230 in

KSM3----N2--5--

Price Range
$0.3998 - $0.3608

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    9.1 mm
  • Hub Height
    1.5 mm
  • Knob Diameter
    9.5 mm
  • Knob Height
    5.8 mm
  • Grip Type
    Knurled Grip
Knurled Knob - Knob Diameter 19.1 mm | 0.750 in; Compatible Thread Sizes M6; Knob Height 7.9 mm | 0.310 in

KSM6----N5--5--

Price Range
$0.4379 - $0.3952

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    13.2 mm
  • Hub Height
    3.6 mm
  • Knob Diameter
    19.1 mm
  • Knob Height
    7.9 mm
  • Grip Type
    Knurled Grip
Wing Knob - Knob Diameter 38.1 mm | 1.500 in; Compatible Thread Sizes M6; Knob Height 10.4 mm | 0.410 in

KSM6----T3--5--

Price Range
$0.5235 - $0.4725

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    16 mm
  • Hub Height
    10.4 mm
  • Knob Diameter
    38.1 mm
  • Knob Height
    10.4 mm
  • Grip Type
    Knurled Grip
Star Knob - Knob Diameter 57.2 mm | 2.250 in; Compatible Thread Sizes M6; Knob Height 24.9 mm | 0.980 in

KNH4-HEX5SA----

Price Range
$1.1138 - $1.0051

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    25.1 mm
  • Hub Height
    11.9 mm
  • Knob Diameter
    57.2 mm
  • Knob Height
    24.9 mm
  • Knob Colour
    Black
Star Knob - Knob Diameter 44.5 mm | 1.750 in; Compatible Thread Sizes M8; Knob Height 31.8 mm | 1.250 in

KNH5-HEX5S3A---

Price Range
$1.8277 - $1.6495

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    22.4 mm
  • Hub Height
    19.1 mm
  • Knob Diameter
    44.5 mm
  • Knob Height
    31.8 mm
  • Knob Colour
    Black
Knurled Knob - Knob Diameter 12.7 mm | 0.500 in; Compatible Thread Sizes M4; Knob Height 6.4 mm | 0.250 in

KSM4----N3--5--

Price Range
$0.4283 - $0.3866

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    10.7 mm
  • Hub Height
    1.8 mm
  • Knob Diameter
    12.7 mm
  • Knob Height
    6.4 mm
  • Grip Type
    Knurled Grip
Star Knob - Knob Diameter 35.1 mm | 1.380 in; Compatible Thread Sizes M6; Knob Height 29.2 mm | 1.150 in

KNH4-HEX5S2----

Price Range
$0.8852 - $0.7989

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    21.6 mm
  • Hub Height
    17.8 mm
  • Knob Diameter
    35.1 mm
  • Knob Height
    29.2 mm
  • Knob Colour
    Black
Star Knob - Knob Diameter 44.5 mm | 1.750 in; Compatible Thread Sizes M8; Knob Height 21.8 mm | 0.860 in

KNH5-HEXF4-----

Price Range
$0.9346 - $0.8434

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    31.8 mm
  • Hub Height
    7.1 mm
  • Knob Diameter
    44.5 mm
  • Knob Height
    21.8 mm
  • Knob Colour
    Black