Menu Search

Set Screws - Plastic Slotted

In stock

Plastic Slotted Set Screws are utilised in many applications that require a secure and non-marring connection. These set screws have a plastic slotted head and offer distinct benefits over standard metal set screws.

Its high corrosion resistance makes these screws appropriate for use in locations where moisture, chemicals, or other corrosive substances are present. Furthermore, the plastic head is non-conductive, making it suitable for electrical shielding applications. This keeps the screws from shorting out or interfering with delicate electronic components.

It is designed to be simple to install and adjust with a flat head screwdriver due to the slotted head. Commonly used in industries such as electronics, automotive, and furniture manufacturing.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
23 results
Product SKUs information
Item Code Price range Availability Thread Size Thread Length View
$0.2359 - $0.2614 Request the lead time here
M6
16.0 mm
$0.3137 - $0.3475 Request the lead time here
M5
20.0 mm
$0.3352 - $0.3714 Request the lead time here
M6
30.0 mm
$0.1535 - $0.1701 Request the lead time here
M5
8.0 mm
$0.1173 - $0.13 12 In stock
M4
6.0 mm
$0.3521 - $0.3901 30 In stock
M8 x 1.25
8.0 mm
$0.1676 - $0.1676 8 In stock
M5 x 0.8
8.0 mm
$0.0902 - $0.10 18 In stock
M4 x 0.7
8.0 mm
$0.1151 - $0.1275 11 In stock
M4
10.0 mm
$0.2245 - $0.2488 20 In stock
M6 x 1.0
8.0 mm
$0.2449 - $0.2713 Request the lead time here
M4
30.0 mm
$0.0654 - $0.0688 Request the lead time here
M6 x 1.0
20.0 mm
$0.3634 - $0.4027 10 In stock
M8
16.0 mm
$0.0735 - $0.0773 Request the lead time here
M6 x 1.0
30.0 mm
$0.0993 - $0.11 20 In stock
M4
20.0 mm
$0.4209 - $0.4664 Request the lead time here
M10
20.0 mm
$0.0641 - $0.0676 10 In stock
M6 x 1.0
16.0 mm
$0.4593 - $0.509 110 In stock
M8
50.0 mm
$0.0641 - $0.0676 9 In stock
M6 x 1.0
12.0 mm
50M060100R010 $0.2291 - $0.2538 20 In stock
M6
10.0 mm
  • of 2
Set Screw M6 1.0 mm 16.0 mm Nylon 6/6

50M060100R016

Price Range
$0.2614 - $0.2359

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    16.0 mm
  • Thread Size
    M6
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Polyamide 66
Nylon 6/6 Slotted Drive Set Screw - Thread Size M5; Thread Length 20.0 mm | 0.787 in

50M050080R020

Price Range
$0.3475 - $0.3137

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    20.0 mm
  • Thread Size
    M5
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Nylon 6/6 Slotted Drive Set Screw - Thread Size M6; Thread Length 30.0 mm | 1.181 in

50M060100R030

Price Range
$0.3714 - $0.3352

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    30.0 mm
  • Thread Size
    M6
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Nylon 6/6 Slotted Drive Set Screw - Thread Size M5; Thread Length 8.0 mm | 0.315 in

50M050080R008

Price Range
$0.1701 - $0.1535

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    8.0 mm
  • Thread Size
    M5
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Set Screw M4 0.7 mm 6.0 mm Nylon 6/6

50M040070R006

Price Range
$0.13 - $0.1173

Stock Levels
12 In stock
Attributes
  • Thread Length
    6.0 mm
  • Thread Size
    M4
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Polyamide 66
Set Screw M8 x 1.25 1.25 mm 8.0 mm Nylon 6/6

50M080125R008

Price Range
$0.3901 - $0.3521

Stock Levels
30 In stock
Attributes
  • Thread Length
    8.0 mm
  • Thread Size
    M8 x 1.25
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Polyamide 66
Set Screw M5 x 0.8 0.8 mm 8.0 mm Nylon 6/6

90130609136

Price Range
$0.1676 - $0.1676

Stock Levels
8 In stock
Attributes
  • Thread Length
    8.0 mm
  • Thread Size
    M5 x 0.8
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Polyamide 66
Set Screw M4 x 0.7 0.7 mm 8.0 mm Nylon 6/6

50M040070R008

Price Range
$0.10 - $0.0902

Stock Levels
18 In stock
Attributes
  • Thread Length
    8.0 mm
  • Thread Size
    M4 x 0.7
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Polyamide 66
Set Screw M4 0.7 mm 10.0 mm Nylon 6/6

50M040070R010

Price Range
$0.1275 - $0.1151

Stock Levels
11 In stock
Attributes
  • Thread Length
    10.0 mm
  • Thread Size
    M4
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Polyamide 66
Set Screw M6 x 1.0 1.0 mm 8.0 mm Nylon 6/6

50M060100R008

Price Range
$0.2488 - $0.2245

Stock Levels
20 In stock
Attributes
  • Thread Length
    8.0 mm
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Polyamide 66
Set Screw M4 0.7 mm 30.0 mm Nylon 6/6

50M040070R030

Price Range
$0.2713 - $0.2449

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    30.0 mm
  • Thread Size
    M4
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Polyamide 66
Set Screw M6 x 1.0 1.0 mm 20.0 mm Nylon 6/6

464286

Price Range
$0.0688 - $0.0654

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    20.0 mm
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Polyamide 66
Set Screw M8 1.25 mm 16.0 mm Nylon 6/6

50M080125R016

Price Range
$0.4027 - $0.3634

Stock Levels
10 In stock
Attributes
  • Thread Length
    16.0 mm
  • Thread Size
    M8
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Polyamide 66
Set Screw M6 x 1.0 1.0 mm 30.0 mm Nylon 6/6

464287

Price Range
$0.0773 - $0.0735

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    30.0 mm
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Polyamide 66
Set Screw M4 0.7 mm 20.0 mm Nylon 6/6

50M040070R020

Price Range
$0.11 - $0.0993

Stock Levels
20 In stock
Attributes
  • Thread Length
    20.0 mm
  • Thread Size
    M4
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Polyamide 66
Set Screw M10 1.5 mm 20.0 mm Nylon 6/6

50M100150R020

Price Range
$0.4664 - $0.4209

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    20.0 mm
  • Thread Size
    M10
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Polyamide 66
Set Screw M6 x 1.0 1.0 mm 16.0 mm Nylon 6/6

464285

Price Range
$0.0676 - $0.0641

Stock Levels
10 In stock
Attributes
  • Thread Length
    16.0 mm
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Polyamide 66
Set Screw M8 1.25 mm 50.0 mm Nylon 6/6

50M080125R050

Price Range
$0.509 - $0.4593

Stock Levels
110 In stock
Attributes
  • Thread Length
    50.0 mm
  • Thread Size
    M8
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Polyamide 66
Set Screw M6 x 1.0 1.0 mm 12.0 mm Nylon 6/6

464284

Price Range
$0.0676 - $0.0641

Stock Levels
9 In stock
Attributes
  • Thread Length
    12.0 mm
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Polyamide 66
Set Screw M6 1.0 mm 10.0 mm Nylon 6/6

50M060100R010

Price Range
$0.2538 - $0.2291

Stock Levels
20 In stock
Attributes
  • Thread Length
    10.0 mm
  • Thread Size
    M6
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Polyamide 66