Menu Search

Set Screws - Plastic Slotted

In stock

Plastic Slotted Set Screws are utilised in many applications that require a secure and non-marring connection. These set screws have a plastic slotted head and offer distinct benefits over standard metal set screws.

Its high corrosion resistance makes these screws appropriate for use in locations where moisture, chemicals, or other corrosive substances are present. Furthermore, the plastic head is non-conductive, making it suitable for electrical shielding applications. This keeps the screws from shorting out or interfering with delicate electronic components.

It is designed to be simple to install and adjust with a flat head screwdriver due to the slotted head. Commonly used in industries such as electronics, automotive, and furniture manufacturing.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
23 results
Product SKUs information
Item Code Price range Availability Thread Size Thread Length View
$0.2957 - $0.3276 Request the lead time here
M5
20.0 mm
$0.316 - $0.3501 Request the lead time here
M6
30.0 mm
$0.2224 - $0.2464 Request the lead time here
M6
16.0 mm
  • of 2
Nylon Slotted Drive Set Screw - Thread Size M5; Thread Length 20.0 mm | 0.787 in

50M050080R020

Price Range
$0.3276 - $0.2957

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    20.0 mm
  • Thread Size
    M5
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
Nylon Slotted Drive Set Screw - Thread Size M6; Thread Length 30.0 mm | 1.181 in

50M060100R030

Price Range
$0.3501 - $0.316

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    30.0 mm
  • Thread Size
    M6
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
PA Slotted Drive Set Screw - Thread Size M6; Thread Length 16.0 mm | 0.63 in

50M060100R016

Price Range
$0.2464 - $0.2224

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    16.0 mm
  • Thread Size
    M6
  • Colour
    Natural
  • Material
    PA
  • Full Material
    Polyamide 66