Menu Search

Sheet Edge Insert - Thread Size M5; Panel Thickness Range 1.3 - 2.4 mm | 0.051 - 0.094 in;Black; PA

Sheet Edge Insert provides strong threads in metal sheets that are too thin to be tapped. The insert fastens to the edges of thin sheets. They can be easily removed by pinching the spring legs and rotating. Internal thread requires a screwdriver for installation.
Item code:

SEI-4

17 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 $0.6914
5000 - 24999 $0.6568
25000 + $0.6239
Standard pack: 1000

Order in multiple of 1000

Total price

$691.40

1000 x $0.6914

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Material PA
Full Material Nylon 6/6
Hole Configuration 2
Material Flammability Standard UL94 V-2
Material Type RMS-01

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us