Quantity | Unit price |
---|---|
1000 - 4999 | $0.0571 |
5000 + | $0.0543 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Material | PA |
Base Height | 1.7 mm |
Base Height | 0.067 in |
Base Outside Diameter | 5.9 mm |
Base Outside Diameter | 0.232 in |
Flange Height | 1.3 mm |
Flange Height | 0.051 in |
Flange Outside Diameter | 10.0 mm |
Flange Outside Diameter | 0.394 in |
Inside Diameter | 3.1 mm |
Inside Diameter | 0.122 in |
Overall Height | 3.0 mm |
Overall Height | 0.118 in |
Full Material | Polyamide |
Material Flammability Standard | UL94 V-2 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.