Menu Search

Natural PA Bushing Washer Shoulder Washer - Outside Diameter 6.1 mm | 0.24 in; Base Height 0.8 mm | 0.031 in; Base Outside Diameter 6.1 mm | 0.24 in;

Shoulder washer made from natural Polyamide. It is ideal for insulation against moisture and electricity. It reduces friction and wear, preventing damage. It is a widely used as bumpers, guides and spacers and help prevent dirt and moisture ingress. Material UL flame rated.
Item code:

1080030000VR

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 $0.08
1000 - 9999 $0.0457
10000 + $0.0433
Standard pack: 1000

Order in multiple of 1000

Total price

$8.00

100 x $0.08

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Material PA
Base Height 0.8 mm
Base Outside Diameter 6.1 mm
Flange Height 1.2 mm
Flange Outside Diameter 8.1 mm
Inside Diameter 3.1 mm
Overall Height 2.0 mm
Full Material Polyamide 66

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us