Quantity | Unit price |
---|---|
1000 - 4999 | $0.1112 |
5000 + | $0.1057 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Material | PA |
Base Height | 4.0 mm |
Base Height | 0.157 in |
Base Outside Diameter | 14.0 mm |
Base Outside Diameter | 0.551 in |
Flange Height | 2.0 mm |
Flange Height | 0.079 in |
Flange Outside Diameter | 20.0 mm |
Flange Outside Diameter | 0.787 in |
Inside Diameter | 12.1 mm |
Inside Diameter | 0.476 in |
Overall Height | 6.0 mm |
Overall Height | 0.236 in |
Full Material | Polyamide 66 |
Material Flammability Standard | UL94 V-2 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.