Menu Search

Black PA Insulation Sleeve Shoulder Washer - Outside Diameter 5.1 mm | 0.201 in; Base Height 2.2 mm | 0.087 in; Base Outside Diameter 5.1 mm | 0.201 in;

Shoulder washer made from natural Polyamide. It is ideal for insulation against moisture and electricity. It reduces friction and wear, preventing damage. It is a widely used as bumpers, guides and spacers and help prevent dirt and moisture ingress. Material UL flame rated.
Item code:

312080659935

10 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 1249 $0.106
1250 + $0.1007
Standard pack: 250

Order in multiple of 250

Total price

$26.50

250 x $0.106

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Material PA
Base Height 2.2 mm
Base Outside Diameter 5.1 mm
Flange Height 0.8 mm
Flange Outside Diameter 7.0 mm
Inside Diameter 3.5 mm
Overall Height 3.0 mm
Full Material Polyamide

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us