Menu Search

Black PA Insulation Sleeve Shoulder Washer - Outside Diameter 9.6 mm | 0.378 in; Base Height 1.3 mm | 0.051 in; Base Outside Diameter 9.5 mm | 0.374 in;

Shoulder washer made from natural Polyamide. It is ideal for insulation against moisture and electricity. It reduces friction and wear, preventing damage. It is a widely used as bumpers, guides and spacers and help prevent dirt and moisture ingress. Material UL flame rated.
Item code:

312083459935

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 $0.27
500 + $0.2566
Standard pack: 100

Order in multiple of 100

Total price

$27.00

100 x $0.27

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Material PA
Base Height 1.3 mm
Base Outside Diameter 9.5 mm
Flange Height 0.6 mm
Flange Outside Diameter 13.0 mm
Inside Diameter 6.5 mm
Overall Height 1.9 mm
Full Material Polyamide

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us