Quantity | Unit price |
---|---|
500 - 999 | $0.0567 |
1000 + | $0.0538 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Material | PA6 GF25% |
Base Height | 1.6 mm |
Base Height | 0.063 in |
Base Outside Diameter | 4.5 mm |
Base Outside Diameter | 0.177 in |
Flange Height | 2.6 mm |
Flange Height | 0.102 in |
Flange Outside Diameter | 8.0 mm |
Flange Outside Diameter | 0.315 in |
Inside Diameter | 2.6 mm |
Inside Diameter | 0.102 in |
Overall Height | 4.2 mm |
Overall Height | 0.165 in |
Full Material | 25% Glass Filled Polyamide 6 |
Material Flammability Standard | UL94 HB |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.