Quantity | Unit price |
---|---|
500 - 999 | $0.1363 |
1000 + | $0.1295 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Material | PA6 GF25% |
Base Height | 6.0 mm |
Base Height | 0.236 in |
Base Outside Diameter | 13.0 mm |
Base Outside Diameter | 0.512 in |
Flange Height | 4.5 mm |
Flange Height | 0.177 in |
Flange Outside Diameter | 25.0 mm |
Flange Outside Diameter | 0.984 in |
Inside Diameter | 6.5 mm |
Inside Diameter | 0.256 in |
Overall Height | 10.5 mm |
Overall Height | 0.413 in |
Full Material | PA6 GF25% |
Material Flammability Standard | UL94 HB |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.