Menu Search

Side Mount Hinges

In production

A secure and rotational side hinge that has a screw mount design. Side Hinges are suitable for a range of medium and heavy duty applications - making them highly versatile.

These hinges include rotational angles of 180 and 270 degrees. The range includes resistance hinges for medium and heavy door panels. They also offer high security and are assembled using the special screws provided. Other hinges featured in this range provider a low-cost security alternative.

  • Materials: Brass, Die Cast Zinc Allow, Steel and Stainless Steel
  • Finish Options: Bright Chrome, Chrome Plated, Mirror, Matt, Powder Coating, Stainless Steel and Zinc Plated
  • Colours: Black, Clear, Grey, Natural and Silver

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
44 results
Product SKUs information
Item Code Price range Availability Overall Length Finish Material Overall Thickness Overall Width View
$11.4864 - $12.7273 Request the lead time here
60.0 mm
Chrome Plated Brass
20.0 mm
20.0 mm
$10.6924 - $19.6965 Request the lead time here
50.0 mm
Die Cast Zinc Alloy
19.0 mm
19.0 mm
$5.9976 - $6.6456 Request the lead time here
60.0 mm
Bright Chrome
Zinc Alloy
10.5 mm
23.2 mm
$5.7427 - $6.3631 Request the lead time here
42.0 mm
Bright Chrome
Zinc Alloy
28.0 mm
28.0 mm
$4.8008 - $5.3194 Request the lead time here
76.5 mm
No Finish
Stainless Steel
16.0 mm
$3.3844 - $3.7501 Request the lead time here
95.0 mm
Stainless Steel
Zinc Alloy
13.3 mm
9.0 mm
$5.9424 - $6.5844 Request the lead time here
92.0 mm
Chrome Plated
Zinc Alloy
24.0 mm
14.0 mm
$13.0593 - $14.4702 Request the lead time here
49.0 mm
Mirror
Stainless Steel
24.0 mm
24.0 mm
$8.9497 - $9.9165 Request the lead time here
82.0 mm
No Finish
Stainless Steel
16.0 mm
13.2 mm
$11.1339 - $12.3367 Request the lead time here
49.0 mm
Mirror
Stainless Steel
18.0 mm
16.0 mm
$13.895 - $15.3961 Request the lead time here
80.0 mm
Chrome Plated
Brass
20.0 mm
20.0 mm
$10.5053 - $11.6403 Request the lead time here
39.0 mm
Mirror
Stainless Steel
18.0 mm
12.0 mm
$6.135 - $6.7978 Request the lead time here
60.0 mm
Bright Chrome
Zinc Alloy
10.5 mm
23.2 mm
$7.3992 - $8.1985 Request the lead time here
31.7 mm
Bright Chrome
Zinc Alloy
19.6 mm
30.0 mm
$13.5571 - $24.9737 Request the lead time here
66.0 mm
Powder Coating
Die Cast Zinc Alloy
$15.1488 - $27.9056 Request the lead time here
66.0 mm
Powder Coating
Die Cast Zinc Alloy
$11.2422 - $12.4568 Request the lead time here
80.0 mm
No Finish
Stainless Steel
14.5 mm
12.0 mm
$3.1181 - $3.455 Request the lead time here
55.0 mm
Stainless Steel
Zinc Alloy
13.5 mm
9.0 mm
$4.868 - $5.3939 Request the lead time here
70.0 mm
Chrome Plated
Zinc Alloy
24.0 mm
14.0 mm
$2.2007 - $2.4384 Request the lead time here
63.0 mm
Powder Coating
Zinc Alloy
12.0 mm
12.0 mm
  • of 3
Side Hinge - Overall Width - 20.0 mm | 0.787 in; Overall Length - 60.0 mm | 2.362 in; Chrome Plated Brass

29331E

Price Range
$12.7273 - $11.4864

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    20.0 mm
  • Overall Length
    60.0 mm
  • Overall Thickness
    20.0 mm
  • Overall Width
    20.0 mm
  • Full Material
    Brass
- Maximum Rotation - 180 ° ; Overall Width - 19.0 mm | 0.748 in ; Die Cast Zinc Alloy ;

693121E

Price Range
$19.6965 - $10.6924

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    17.5 mm
  • Overall Length
    50.0 mm
  • Overall Thickness
    19.0 mm
  • Overall Width
    19.0 mm
  • Full Material
    Die Cast Zinc Alloy
Side Hinge - Leaf Thickness : 17.0 mm | 0.669 in Overall Length : 60.0 mm | 2.362 in Overall Thickness : 10.5 mm | 0.413 in; Natural

20035785

Price Range
$6.6456 - $5.9976

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    17.0 mm
  • Overall Length
    60.0 mm
  • Overall Thickness
    10.5 mm
  • Overall Width
    23.2 mm
  • Number of Mounting Holes
    2
Side Hinge - Leaf Thickness : 16.0 mm | 0.63 in Overall Length : 42.0 mm | 1.654 in Overall Thickness : 28.0 mm | 1.102 in; Natural

20035839

Price Range
$6.3631 - $5.7427

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    16.0 mm
  • Overall Length
    42.0 mm
  • Overall Thickness
    28.0 mm
  • Overall Width
    28.0 mm
  • Number of Mounting Holes
    3
Side Hinge - Leaf Thickness : 11.1 mm | 0.437 in Overall Length : 76.5 mm | 3.012 in ; Natural

20043285

Price Range
$5.3194 - $4.8008

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    11.1 mm
  • Overall Length
    76.5 mm
  • Overall Width
    16.0 mm
  • Number of Mounting Holes
    4
  • Mounting Method
    Screw
Side Detachable Exposed Hinge - Leaf Thickness : 13.3 mm | 0.524 in Overall Length : 95.0 mm | 3.74 in Overall Thickness : 13.3 mm | 0.524 in; Natural

20035587

Price Range
$3.7501 - $3.3844

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    13.3 mm
  • Overall Length
    95.0 mm
  • Overall Thickness
    13.3 mm
  • Overall Width
    9.0 mm
  • Number of Mounting Holes
    4
Side Hinge - Leaf Thickness : 12.0 mm | 0.472 in Overall Length : 92.0 mm | 3.622 in Overall Thickness : 24.0 mm | 0.945 in; Grey

20035815

Price Range
$6.5844 - $5.9424

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    12.0 mm
  • Overall Length
    92.0 mm
  • Overall Thickness
    24.0 mm
  • Overall Width
    14.0 mm
  • Number of Mounting Holes
    7
Side Hinge - Leaf Thickness : 16.0 mm | 0.63 in Overall Length : 49.0 mm | 1.929 in Overall Thickness : 24.0 mm | 0.945 in; Natural

20043179

Price Range
$14.4702 - $13.0593

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    16.0 mm
  • Overall Length
    49.0 mm
  • Overall Thickness
    24.0 mm
  • Overall Width
    24.0 mm
  • Number of Mounting Holes
    2
Side Hinge - Leaf Thickness : 10.0 mm | 0.394 in Overall Length : 82.0 mm | 3.228 in Overall Thickness : 16.0 mm | 0.63 in; Natural

20043315

Price Range
$9.9165 - $8.9497

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    10.0 mm
  • Overall Length
    82.0 mm
  • Overall Thickness
    16.0 mm
  • Overall Width
    13.2 mm
  • Number of Mounting Holes
    4
Side Hinge - Leaf Thickness : 10.0 mm | 0.394 in Overall Length : 49.0 mm | 1.929 in Overall Thickness : 18.0 mm | 0.709 in; Natural

20043148

Price Range
$12.3367 - $11.1339

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    10.0 mm
  • Overall Length
    49.0 mm
  • Overall Thickness
    18.0 mm
  • Overall Width
    16.0 mm
  • Number of Mounting Holes
    3
Side Hinge - Overall Width - 20.0 mm | 0.787 in; Overall Length - 80.0 mm | 3.15 in; Brass

39331E

Price Range
$15.3961 - $13.895

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    20.0 mm
  • Overall Length
    80.0 mm
  • Overall Thickness
    20.0 mm
  • Overall Width
    20.0 mm
  • Number of Mounting Holes
    4
Side Hinge - Leaf Thickness : 16.0 mm | 0.63 in Overall Length : 39.0 mm | 1.535 in Overall Thickness : 18.0 mm | 0.709 in; Natural

20043155

Price Range
$11.6403 - $10.5053

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    16.0 mm
  • Overall Length
    39.0 mm
  • Overall Thickness
    18.0 mm
  • Overall Width
    12.0 mm
  • Number of Mounting Holes
    3
Side Hinge - Leaf Thickness : 17.0 mm | 0.669 in Overall Length : 60.0 mm | 2.362 in Overall Thickness : 10.5 mm | 0.413 in; Natural

20035778

Price Range
$6.7978 - $6.135

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    17.0 mm
  • Overall Length
    60.0 mm
  • Overall Thickness
    10.5 mm
  • Overall Width
    23.2 mm
  • Number of Mounting Holes
    2
Side Hinge - Leaf Thickness : 19.2 mm | 0.756 in Overall Length : 31.7 mm | 1.248 in Overall Thickness : 19.6 mm | 0.772 in; Natural

20035761

Price Range
$8.1985 - $7.3992

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    19.2 mm
  • Overall Length
    31.7 mm
  • Overall Thickness
    19.6 mm
  • Overall Width
    30.0 mm
  • Number of Mounting Holes
    2
Side Hinge - ; Overall Length - 66.0 mm | 2.598 in; Die Cast Zinc Alloy

5931219E

Price Range
$24.9737 - $13.5571

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    66.0 mm
  • Full Material
    Die Cast Zinc Alloy
  • Pin Material
    Stainless Steel
  • Colour
    Black
  • Finish
    Powder Coating
- Overall Length : 66.0 mm | 2.598 in ; Black

5931225E

Price Range
$27.9056 - $15.1488

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    66.0 mm
  • Full Material
    Stainless Steel
  • Pin Material
    Stainless Steel
  • Colour
    Black
  • Finish
    Powder Coating
Side Hinge - Leaf Thickness : 10.0 mm | 0.394 in Overall Length : 80.0 mm | 3.15 in Overall Thickness : 14.5 mm | 0.571 in; Natural

20043278

Price Range
$12.4568 - $11.2422

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    10.0 mm
  • Overall Length
    80.0 mm
  • Overall Thickness
    14.5 mm
  • Overall Width
    12.0 mm
  • Number of Mounting Holes
    4
Side Detachable Exposed Hinge - Leaf Thickness : 13.5 mm | 0.531 in Overall Length : 55.0 mm | 2.165 in Overall Thickness : 13.5 mm | 0.531 in; Natural

20035600

Price Range
$3.455 - $3.1181

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    13.5 mm
  • Overall Length
    55.0 mm
  • Overall Thickness
    13.5 mm
  • Overall Width
    9.0 mm
  • Number of Mounting Holes
    4
Side Hinge - Leaf Thickness : 12.0 mm | 0.472 in Overall Length : 70.0 mm | 2.756 in Overall Thickness : 24.0 mm | 0.945 in; Grey

20035822

Price Range
$5.3939 - $4.868

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    12.0 mm
  • Overall Length
    70.0 mm
  • Overall Thickness
    24.0 mm
  • Overall Width
    14.0 mm
  • Number of Mounting Holes
    8
Side Hinge - Leaf Thickness : 10.5 mm | 0.413 in Overall Length : 63.0 mm | 2.48 in Overall Thickness : 12.0 mm | 0.472 in; Black

20035662

Price Range
$2.4384 - $2.2007

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    10.5 mm
  • Overall Length
    63.0 mm
  • Overall Thickness
    12.0 mm
  • Overall Width
    12.0 mm
  • Number of Mounting Holes
    4