Side pull plugs are a type of plug that is inserted into a hole and pulled to one side to remove. Designed to protect apertures or cavities during production, storage, and transportation against dust, dirt, damage, moisture, acid, and corrosion.
The side pull tab is designed for quick and easy removal and provides additional help to remove the part from a tight fit. Two materials are offered: PE for basic protection needs and TPR to protect threaded. It can withstand temperatures from -40F to 275F (-40C to 135C). Used in various applications, including machinery, electronics, automotive, and HVAC systems.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Material | Minimum Overall Diameter | Maximum Overall Diameter | View | |
---|---|---|---|---|---|---|---|
$0.1159 - $0.1285 | 888 In stock |
Blue
|
PE-LD
|
0.640 in
16.3 mm
|
0.729 in
18.5 mm
|
||
$0.2129 - $0.2359 | Request the lead time here |
Blue
|
Low Density Polyethylene
|
1.560 in
39.6 mm
|
1.682 in
42.7 mm
|
||
$0.1323 - $0.1466 | Request the lead time here |
Blue
|
Low Density Polyethylene
|
1.110 in
28.2 mm
|
1.230 in
31.2 mm
|
||
$0.125 - $0.1385 | 8000 In stock |
Blue
|
PE-LD
|
0.717 in
18.2 mm
|
0.805 in
20.4 mm
|
||
$0.3377 - $0.3741 | Request the lead time here |
Blue
|
Low Density Polyethylene
|
1.920 in
48.8 mm
|
2.083 in
52.9 mm
|
||
$0.4757 - $0.5271 | Request the lead time here |
Blue
|
PE-LD
|
1.233 in
31.3 mm
|
1.360 in
34.5 mm
|
||
$0.3236 - $0.3585 | Request the lead time here |
Blue
|
Low Density Polyethylene
|
1.844 in
46.8 mm
|
2.000 in
50.8 mm
|
||
P27A | $0.1059 - $0.1173 | Request the lead time here |
Blue
|
PE-LD
|
0.815 in
20.7 mm
|
0.933 in
23.7 mm
|
|
$0.1212 - $0.1343 | Request the lead time here |
Blue
|
Low Density Polyethylene
|
0.802 in
20.4 mm
|
0.912 in
23.2 mm
|
||
$0.1037 - $0.1149 | 95 In stock |
Blue
|
Low Density Polyethylene
|
0.870 in
22.1 mm
|
0.975 in
24.8 mm
|
||
$0.0785 - $0.087 | Request the lead time here |
Blue
|
Low Density Polyethylene
|
0.690 in
17.5 mm
|
0.785 in
19.9 mm
|
||
$0.0678 - $0.0751 | Request the lead time here |
Blue
|
Low Density Polyethylene
|
0.531 in
13.5 mm
|
0.623 in
15.8 mm
|
||
$0.1769 - $0.196 | Request the lead time here |
Blue
|
Low Density Polyethylene
|
1.165 in
29.6 mm
|
1.275 in
32.4 mm
|
||
$0.0775 - $0.0859 | 4000 In stock |
Blue
|
PE-LD
|
0.471 in
12 mm
|
0.548 in
13.9 mm
|
||
$0.0978 - $0.1083 | Request the lead time here |
Blue
|
PE-LD
|
0.580 in
14.7 mm
|
0.668 in
17 mm
|
||
$0.7048 - $0.781 | Request the lead time here |
Blue
|
Low Density Polyethylene
|
1.800 in
45.7 mm
|
1.825 in
46.4 mm
|
||
$0.2021 - $0.2239 | Request the lead time here |
Blue
|
Low Density Polyethylene
|
0.995 in
25.3 mm
|
1.145 in
29.1 mm
|
||
$0.0605 - $0.067 | Request the lead time here |
Blue
|
Low Density Polyethylene
|
0.550 in
14 mm
|
0.634 in
16.1 mm
|
||
$0.138 - $0.153 | Request the lead time here |
Blue
|
Low Density Polyethylene
|
0.964 in
24.5 mm
|
1.090 in
27.7 mm
|
||
$0.1028 - $0.114 | Request the lead time here |
Blue
|
Low Density Polyethylene
|
0.915 in
23.2 mm
|
1.040 in
26.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.