Side pull plugs are a type of plug that is inserted into a hole and pulled to one side to remove. Designed to protect apertures or cavities during production, storage, and transportation against dust, dirt, damage, moisture, acid, and corrosion.
The side pull tab is designed for quick and easy removal and provides additional help to remove the part from a tight fit. Two materials are offered: PE for basic protection needs and TPR to protect threaded. It can withstand temperatures from -40F to 275F (-40C to 135C). Used in various applications, including machinery, electronics, automotive, and HVAC systems.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Material | Minimum Overall Diameter | Maximum Overall Diameter | View | |
---|---|---|---|---|---|---|---|
Request the lead time here |
Blue
|
Low Density Polyethylene
|
1.165 in
29.6 mm
|
1.275 in
32.4 mm
|
|||
4000 In stock |
Blue
|
PE-LD
|
0.471 in
12 mm
|
0.548 in
13.9 mm
|
|||
Request the lead time here |
Blue
|
PE-LD
|
0.580 in
14.7 mm
|
0.668 in
17 mm
|
|||
Request the lead time here |
Blue
|
Low Density Polyethylene
|
1.800 in
45.7 mm
|
1.825 in
46.4 mm
|
|||
Request the lead time here |
Blue
|
Low Density Polyethylene
|
0.995 in
25.3 mm
|
1.145 in
29.1 mm
|
|||
Request the lead time here |
Blue
|
Low Density Polyethylene
|
0.550 in
14 mm
|
0.634 in
16.1 mm
|
|||
Request the lead time here |
Blue
|
Low Density Polyethylene
|
2.231 in
56.7 mm
|
2.261 in
57.4 mm
|
|||
12415 In stock |
Black
|
TPR
|
|
|
|||
Request the lead time here |
Black
|
TPR
|
|
|
|||
Request the lead time here |
Black
|
TPR
|
|
|
|||
Request the lead time here |
Black
|
TPR
|
|
|
|||
Request the lead time here |
Red
|
LDPE
|
0.803 in
20.4 mm
|
0.909 in
23.1 mm
|
|||
Request the lead time here |
Red
|
LDPE
|
0.579 in
14.7 mm
|
0.665 in
16.9 mm
|
|||
Request the lead time here |
Red
|
LDPE
|
0.299 in
7.6 mm
|
0.362 in
9.2 mm
|
|||
Request the lead time here |
Red
|
LDPE
|
0.689 in
17.5 mm
|
0.787 in
20.0 mm
|
|||
Request the lead time here |
Red
|
LDPE
|
0.642 in
16.3 mm
|
0.728 in
18.5 mm
|
|||
Request the lead time here |
Red
|
LDPE
|
0.236 in
6.0 mm
|
0.303 in
7.7 mm
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.