Menu Search

Sleeve Insulators

In production

Sleeve Insulators are designed for straight and flag style pre-assembled wires and receptacles. These insulators are easily installed by slipping the sleeve onto the receptacle and snapping it shut by hand.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
1 result
Product SKUs information
Item Code Price range Availability Orientation Material Connector Type View
OF-250 $0.3562 - $0.3947 Request the lead time here
Right Angle
Nylon 6
Flag Type 250
Sleeve Insulator - Flag Type 250, Type One Touch, Right Angle, Compatible Cable Diameter 3.9 mm | 0.154 in

OF-250

Price Range
$0.3947 - $0.3562

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Post-Fit
  • Full Material
    Nylon 6/6
  • Orientation
    Right Angle
  • Certification
    UL