Menu Search

Slit Harness Wrap - Black ; PA ; 30.0 m | 98.425 ft

Slit harness wrap is perfect for organising and protecting electrical cables providing a durable, crush resistant shell without restricting flexibility. Wires are easily fed into the harness with the compatible installation tool (supplied separately).
Item code:

SHR-20-6NB

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 4 $1,228.10
5 - 24 $1,166.80
25 + $1,108.40
Standard pack: 1000

Order in multiple of 1000

Total price

$1,228.10

1 x $1,228.10

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Polyamide
Colour Black
Spiral Spacing 17.0 mm
UL/CSA Description UL E208749

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us