Menu Search

Slottex Plug - Compatible Thread Standard - Metric Threads Compatible Thread Sizes - M45 x 1.5 Head Type - Open Head

Sealing Slottex Plugs (Type 3) with an inverted head style, have a double sealing ring on the underside of the flange that provides positive sealing. Head is designed not to trap liquid. Quick and easy to fit using a screwdriver, spanner, socket or allen key. Can be tightened manually or with a power tool.
Item code:

466983

10 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
25 - 249 $1.8516
250 - 1249 $1.0581
1250 + $1.0052
Standard pack: 250

Order in multiple of 25

Total price

$46.29

25 x $1.8516

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Yellow
Full Material Polyamide
Head Type Open Head
Fitting Style Threaded
Sealing Yes

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us