Menu Search

Slottex Plug - Compatible Thread Standard - UNF Threads Compatible Thread Sizes - 9/16-18 Head Type - Closed Head

Open Slottex Plugs (Type 4) with a small protruding head style are quick and easy to fit using a screwdriver, spanner, socket or allen key. Can be tightened manually or with a power tool.
Item code:

B-5

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
600 - 5999 $0.6087
6000 - 29999 $0.3479
30000 + $0.3305
Standard pack: 6000

Order in multiple of 600

Total price

$365.22

600 x $0.6087

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Blue
Full Material High Density Polyethylene
Head Type Closed Head
Fitting Style Threaded
Sealing No

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us