Menu Search

Slottex Plug - Compatible Thread Standard - UNF Threads Compatible Thread Sizes - 5/8-18 Head Type - Closed Head

Open Slottex Plugs (Type 4) with a small protruding head style are quick and easy to fit using a screwdriver, spanner, socket or allen key. Can be tightened manually or with a power tool.
Item code:

B-6

10 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 4999 $0.3345
5000 - 24999 $0.1912
25000 + $0.1816
Standard pack: 5000

Order in multiple of 500

Total price

$167.25

500 x $0.3345

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Blue
Full Material High Density Polyethylene
Head Type Closed Head
Fitting Style Threaded
Sealing No

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us