Slotted Plugs are designed with a double sealing ring on the underside of the flange to provide a secure and reliable seal. They protect from contaminants like dirt, dust, and debris, not trapping liquid and moisture from the hole.
It is easy to install and remove by hand, but its hex head allows the plug to be applied or removed with a spanner, Allen key or socket. The range covers an extensive offering of dimensions suitable for Metric, BSP, and UNF threads. Used in various applications, including hydraulic, pneumatic and general engineering industries.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Compatible Thread Standard | Head Type | Colour | Material | Compatible Thread Sizes (All) | View |
---|---|---|---|---|---|---|---|---|
$0.187 - $0.3445 | 10 In stock |
UNF Threads
|
Closed Head
|
Blue
|
PE
|
5/8-18
|
||
$0.1597 - $0.2942 | 19 In stock |
Metric Threads
|
Open Head
|
Yellow
|
PA
|
M10 x 1.5
|
||
$0.6126 - $1.1283 | 20 In stock |
Metric Threads
|
Open Head
|
Yellow
|
PA
|
M27 x 2.0
|
||
$0.3404 - $0.6269 | Request the lead time here |
UNF Threads
|
Closed Head
|
Blue
|
PE
|
9/16-18
|
||
$0.2143 - $0.3949 | Request the lead time here |
UNF Threads
|
Open Head
|
Yellow
|
PA
|
5/8-18
|
||
$0.172 - $0.3169 | 70 In stock |
Metric Threads
|
Open Head
|
Yellow
|
PA
|
M12 x 1.0
|
||
$1.0353 - $1.9071 | 10 In stock |
Metric Threads
|
Open Head
|
Yellow
|
PA
|
M45 x 1.5
|
||
$0.2851 - $0.5253 | 29 In stock |
UNF Threads
|
Open Head
|
Yellow
|
PA
|
1-1/16-12
|
||
$0.5147 - $0.9483 | 15 In stock |
UNF Threads
|
Open Head
|
Yellow
|
PA
|
1-5/16-12
|
||
$0.87 - $1.6026 | 17 In stock |
Metric Threads
|
Open Head
|
Yellow
|
PA
|
M36 x 2.0
|
||
$0.4016 - $0.7398 | Request the lead time here |
BSP Threads, Gas Threads
|
Open Head
|
Yellow
|
PA
|
5/8-14
|
||
466990 | $1.1081 - $1.2279 | 19 In stock |
Metric Threads
|
Open Head
|
Yellow
|
PA
|
M45 x 2.0
|
|
$0.3182 - $0.5861 | 19 In stock |
UNF Threads
|
Open Head
|
Yellow
|
PA
|
7/8-14
|
||
$0.6385 - $1.1761 | Request the lead time here |
UNF Threads
|
Open Head
|
Yellow
|
PA
|
1-5/8-12
|
||
$0.677 - $1.2471 | 18 In stock |
Metric Threads
|
Open Head
|
Yellow
|
PA
|
M32 x 1.5
|
||
$1.2636 - $2.3275 | 4610 In stock |
Metric Threads
|
Open Head
|
Yellow
|
PA
|
M48 x 2.0
|
||
$0.7742 - $1.4262 | 141 In stock |
Metric Threads
|
Open Head
|
Yellow
|
PA
|
M36 x 1.5
|
||
$0.6024 - $2.3018 | 19 In stock |
UNF Threads
|
Open Head
|
Yellow
|
PA
|
1-7/8-12
|
||
$0.1587 - $0.2924 | 2013 In stock |
Metric Threads
|
Open Head
|
Yellow
|
PA
|
M12 x 1.5
|
||
$0.1717 - $0.3163 | 18 In stock |
UNF Threads
|
Open Head
|
Yellow
|
PA
|
1/2-20
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue