Snap-Fit Blanking Plugs are used in various applications to seal and preserve unused holes or apertures. These plugs have been carefully developed to offer a secure and dependable seal without extra fasteners or adhesives.
The snap-fit mechanism provides a secure connection, preventing inadvertent removal or displacement even when subjected to pressure or vibration. It offers high impact resistance and keeps dust, moisture, and other pollutants out of the hole.
It is easy to install, requiring only a push or snap into place, without needing tools. Suitable for various sectors such as manufacturing, electronics, and construction.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Compatible Hole Diameter | Overall Diameter | Colour | Overall Height | View |
---|---|---|---|---|---|---|---|
$0.1206 - $0.2221 | Request the lead time here |
|
1.555 in
39.5 mm
|
Natural
|
0.386 in
9.8 mm
|
||
$0.5768 - $1.0625 | 333 In stock |
|
1.437 in
36.5 mm
|
Natural
|
0.386 in
9.8 mm
|
||
$0.1117 - $0.2057 | 49 In stock |
|
1.24 in
31.5 mm
|
Natural
|
0.386 in
9.8 mm
|
||
$0.2105 - $0.3878 | 47 In stock |
|
0.945 in
24.0 mm
|
Natural
|
0.386 in
9.8 mm
|
||
$0.5674 - $1.0451 | 26 In stock |
|
2.461 in
62.5 mm
|
Natural
|
0.374 in
9.5 mm
|
||
$0.2088 - $0.3848 | Request the lead time here |
|
0.787 in
20.0 mm
|
Natural
|
0.335 in
8.5 mm
|
||
$0.6064 - $1.1172 | 40 In stock |
|
2.421 in
61.5 mm
|
Natural
|
0.386 in
9.8 mm
|
||
$0.6225 - $1.1468 | Request the lead time here |
|
1.949 in
49.5 mm
|
Natural
|
0.386 in
9.8 mm
|
||
$0.3355 - $0.6182 | Request the lead time here |
|
|
Red
|
|
||
$0.336 - $0.6191 | 405 In stock |
|
|
Red
|
|
||
$0.3442 - $0.634 | 5917 In stock |
|
|
Red
|
|
||
$0.3385 - $0.6235 | 19894 In stock |
|
|
Red
|
|
||
$0.3386 - $0.6238 | 1355 In stock |
|
|
Red
|
|
||
$0.3369 - $0.6206 | 3800 In stock |
|
|
Red
|
|
||
$0.375 - $0.6907 | 1745 In stock |
|
|
Red
|
|
||
$0.6282 - $1.1571 | 8328 In stock |
|
|
Red
|
|
||
$0.502 - $0.9248 | 1180 In stock |
|
|
Red
|
|
||
$0.3398 - $0.6276 | 5448 In stock |
|
|
Red
|
|
||
$0.4311 - $0.7941 | 11677 In stock |
|
|
Red
|
|
||
$0.5996 - $1.1046 | 1347 In stock |
|
|
Red
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.