Menu Search

Snap-Fit Blanking Plugs

In stock

Snap-Fit Blanking Plugs are used in various applications to seal and preserve unused holes or apertures. These plugs have been carefully developed to offer a secure and dependable seal without extra fasteners or adhesives.

The snap-fit mechanism provides a secure connection, preventing inadvertent removal or displacement even when subjected to pressure or vibration. It offers high impact resistance and keeps dust, moisture, and other pollutants out of the hole.

It is easy to install, requiring only a push or snap into place, without needing tools. Suitable for various sectors such as manufacturing, electronics, and construction.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
26 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Overall Diameter Colour Overall Height View
$0.3442 - $0.634 28717 In stock
Red
$0.336 - $0.6191 405 In stock
Red
$0.4832 - $0.8902 3086 In stock
Red
$0.3355 - $0.6182 Request the lead time here
Red
$0.6282 - $1.1571 6118 In stock
Red
$0.375 - $0.6907 445 In stock
Red
$0.3369 - $0.6206 3800 In stock
Red
$0.3398 - $0.6276 5448 In stock
Red
$0.4311 - $0.7941 11677 In stock
Red
$0.5996 - $1.1046 4837 In stock
Red
$0.3375 - $0.6219 1365 In stock
Red
$0.3796 - $0.6992 1621 In stock
Red
$0.3386 - $0.6238 155 In stock
Red
$0.502 - $0.9248 1170 In stock
Red
$0.3454 - $0.6363 8133 In stock
Red
SP113 $0.1445 - $0.2662 Request the lead time here
Red
$0.3385 - $0.6235 16688 In stock
Red
$0.3594 - $0.6621 Request the lead time here
Red
$0.6064 - $1.1172 40 In stock
61.5 mm
Natural
9.8 mm
$0.6225 - $1.1468 Request the lead time here
49.5 mm
Natural
9.8 mm
  • of 2
Snap Fit Plug - ; ;

SP175

Price Range
$0.634 - $0.3442

Stock Levels
28717 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Snap Fit Plug - ; ;

SP120

Price Range
$0.6191 - $0.336

Stock Levels
405 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Snap Fit Plug - ; ;

SP310

Price Range
$0.8902 - $0.4832

Stock Levels
3086 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Snap Fit Plug - ; Snap In ;

SP12M

Price Range
$0.6182 - $0.3355

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Snap In
Snap Fit Plug - ; ;

SP570

Price Range
$1.1571 - $0.6282

Stock Levels
6118 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Snap Fit Plug - ; ;

SP215

Price Range
$0.6907 - $0.375

Stock Levels
445 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Snap Fit Plug - ; ;

SP095

Price Range
$0.6206 - $0.3369

Stock Levels
3800 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Snap Fit Plug - ; Snap In ;

SP16M

Price Range
$0.6276 - $0.3398

Stock Levels
5448 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Snap In
  • Special Offer
    Clearance
Snap Fit Plug - ; ;

SP250

Price Range
$0.7941 - $0.4311

Stock Levels
11677 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Snap Fit Plug - ; ;

SP450

Price Range
$1.1046 - $0.5996

Stock Levels
4837 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Snap Fit Plug - ; ;

SP125

Price Range
$0.6219 - $0.3375

Stock Levels
1365 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Snap Fit Plug - ; ;

SP245

Price Range
$0.6992 - $0.3796

Stock Levels
1621 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Snap Fit Plug - ; ;

SP150

Price Range
$0.6238 - $0.3386

Stock Levels
155 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Snap Fit Plug - ; ;

SP385

Price Range
$0.9248 - $0.502

Stock Levels
1170 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Snap Fit Plug - ; ;

SP185

Price Range
$0.6363 - $0.3454

Stock Levels
8133 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Snap Fit Plug - ; ;

SP113

Price Range
$0.2662 - $0.1445

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Snap Fit Plug - ; ;

SP115

Price Range
$0.6235 - $0.3385

Stock Levels
16688 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Snap Fit Plug - ; ;

SP200

Price Range
$0.6621 - $0.3594

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Special Offer
    Clearance
Snap-Fit Blanking Plugs - ; Overall Diameter 61.5 mm | 2.421 in ; Snap Fit ; LDPE - PIR ; Natural

12548

Price Range
$1.1172 - $0.6064

Stock Levels
40 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
  • Overall Diameter
    61.5 mm
Snap-Fit Blanking Plugs - ; Overall Diameter 49.5 mm | 1.949 in ; Snap Fit ; LDPE - PIR ; Natural

12547

Price Range
$1.1468 - $0.6225

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
  • Overall Diameter
    49.5 mm