Menu Search

Snap Fit Bushings - Closed

In stock

Snap Fit Bushings protect wires, cables, and tubing from sharp edges of sheet metal holes. The push-fit design easily installs in common panel thicknesses while the durable material creates a smooth opening. Fingertip pressure to install. Withstands a push back force of greater than 35 pounds

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
68 results
Product SKUs information
Item Code Price range Availability Approximate Cable Holding Diameter Compatible Hole Diameter Maximum Panel Thickness Open/Closed View
22MP06259 Request the lead time here
12.7 mm
15.9 mm
3.17 mm
Closed
$0.2078 - $0.2188 520 In stock
3.2 mm
Closed
$0.2376 - $0.2501 218 In stock
3.2 mm
Closed
$0.1754 - $0.1846 1021 In stock
1.57 mm
Closed
$0.3786 - $0.6975 8714 In stock
3.2 mm
Closed
$0.1882 - $0.1981 27 In stock
19.0 mm
25.4 mm
3.2 mm
Closed
$0.1033 - $0.1087 1028 In stock
3.2 mm
Closed
$0.1822 - $0.1919 517 In stock
1.57 mm
Closed
$0.3837 - $0.4039 2017 In stock
3.2 mm
Closed
$1.9729 - $2.186 100 In stock
6.3 mm
Closed
$2.596 - $2.8764 50 In stock
6.3 mm
Closed
$0.2145 - $0.2258 220 In stock
1.57 mm
Closed
$0.3857 - $0.7104 119 In stock
3.2 mm
Closed
$0.6952 - $0.7318 196 In stock
1.57 mm
Closed
$0.4097 - $0.4539 1030 In stock
3.2 mm
Closed
$0.2144 - $0.2256 518 In stock
3.2 mm
Closed
$0.2888 - $0.5321 317 In stock
3.2 mm
Closed
PGSB-40 $0.467 - $0.5175 118 In stock
3.2 mm
Closed
$0.4887 - $0.5145 120 In stock
3.2 mm
Closed
$0.6946 - $0.7696 215 In stock
3.0 mm
Closed
  • of 4
Snap Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.17 mm | 0.031 - 0.125 in ; Approximate Cable Holding Diameter 12.7 mm | 0.5 in

22MP06259


Stock Levels
Request the lead time here
Attributes
  • Bushing Type
    Closed
  • Colour
    Black
  • Material
    Nylon 6
  • Open/Closed
    Closed
  • Approximate Cable Holding Diameter
    12.7 mm
Snap Fit Bushing - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.126 in ;

PGSB-15

Price Range
$0.2188 - $0.2078

Stock Levels
520 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Open/Closed
    Closed
  • Head Diameter
    16.7 mm
  • Maximum Panel Thickness
    3.2 mm
Snap Fit Bushing - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.126 in ;

PGSB-23

Price Range
$0.2501 - $0.2376

Stock Levels
218 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Open/Closed
    Closed
  • Head Diameter
    21.4 mm
  • Maximum Panel Thickness
    3.2 mm
Snap Fit Bushing - Panel Thickness Range 1.57 mm | 0.062 in ;

PGSB-3

Price Range
$0.1846 - $0.1754

Stock Levels
1021 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Open/Closed
    Closed
  • Head Diameter
    9.5 mm
  • Maximum Panel Thickness
    1.57 mm
Snap Fit Bushing - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.126 in ;

PGSB-36

Price Range
$0.6975 - $0.3786

Stock Levels
8714 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Open/Closed
    Closed
  • Head Diameter
    37.3 mm
  • Maximum Panel Thickness
    3.2 mm
Snap Fit Bushing - Panel Thickness Range 3.2 mm | 0.126 in ; Approximate Cable Holding Diameter 19.0 mm | 0.748 in

110522

Price Range
$0.1981 - $0.1882

Stock Levels
27 In stock
Attributes
  • Bushing Type
    Closed
  • Colour
    Black
  • Material
    Nylon 6/6
  • Open/Closed
    Closed
  • Approximate Cable Holding Diameter
    19.0 mm
Snap Fit Bushing - Panel Thickness Range 3.2 mm | 0.126 in ;

110504

Price Range
$0.1087 - $0.1033

Stock Levels
1028 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Open/Closed
    Closed
  • Head Diameter
    16.7 mm
  • Maximum Panel Thickness
    3.2 mm
Snap Fit Bushing - Panel Thickness Range 1.57 mm | 0.062 in ;

PGSB-12

Price Range
$0.1919 - $0.1822

Stock Levels
517 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Open/Closed
    Closed
  • Head Diameter
    14.3 mm
  • Maximum Panel Thickness
    1.57 mm
Snap Fit Bushing - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.126 in ;

PGSB-39

Price Range
$0.4039 - $0.3837

Stock Levels
2017 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Open/Closed
    Closed
  • Head Diameter
    40.9 mm
  • Maximum Panel Thickness
    3.2 mm
Snap Fit Bushings - Closed - Panel Thickness Range 0.8 - 6.3 mm | 0.031 - 0.248 in ;

22MP30039

Price Range
$2.186 - $1.9729

Stock Levels
100 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6
  • Open/Closed
    Closed
  • Head Diameter
    80.2 mm
  • Maximum Panel Thickness
    6.3 mm
Snap Fit Bushings - Closed - Panel Thickness Range 0.8 - 6.3 mm | 0.031 - 0.248 in ;

22MP40055

Price Range
$2.8764 - $2.596

Stock Levels
50 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6
  • Open/Closed
    Closed
  • Head Diameter
    105.9 mm
  • Maximum Panel Thickness
    6.3 mm
Snap Fit Bushing - Panel Thickness Range 1.57 mm | 0.062 in ;

PGSB-24

Price Range
$0.2258 - $0.2145

Stock Levels
220 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Open/Closed
    Closed
  • Head Diameter
    21.0 mm
  • Maximum Panel Thickness
    1.57 mm
Snap Fit Bushing - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.126 in ;

PGSB-37

Price Range
$0.7104 - $0.3857

Stock Levels
119 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Open/Closed
    Closed
  • Head Diameter
    40.9 mm
  • Maximum Panel Thickness
    3.2 mm
Snap Fit Bushing - Panel Thickness Range 1.57 mm | 0.062 in ;

PGSB-43

Price Range
$0.7318 - $0.6952

Stock Levels
196 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Open/Closed
    Closed
  • Head Diameter
    63.0 mm
  • Maximum Panel Thickness
    1.57 mm
Snap Fit Bushing - Panel Thickness Range 3.2 mm | 0.126 in ;

22MP08110

Price Range
$0.4539 - $0.4097

Stock Levels
1030 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6
  • Open/Closed
    Closed
  • Head Diameter
    22.6 mm
  • Maximum Panel Thickness
    3.2 mm
Snap Fit Bushing - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.126 in ;

PGSB-18

Price Range
$0.2256 - $0.2144

Stock Levels
518 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Open/Closed
    Closed
  • Head Diameter
    18.2 mm
  • Maximum Panel Thickness
    3.2 mm
Snap Fit Bushing - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.126 in ;

PGSB-34

Price Range
$0.5321 - $0.2888

Stock Levels
317 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Open/Closed
    Closed
  • Head Diameter
    31.0 mm
  • Maximum Panel Thickness
    3.2 mm
Snap Fit Bushing - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.126 in ;

PGSB-40

Price Range
$0.5175 - $0.467

Stock Levels
118 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Open/Closed
    Closed
  • Head Diameter
    47.6 mm
  • Maximum Panel Thickness
    3.2 mm
Snap Fit Bushing - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.126 in ;

PGSB-42

Price Range
$0.5145 - $0.4887

Stock Levels
120 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Open/Closed
    Closed
  • Head Diameter
    54.0 mm
  • Maximum Panel Thickness
    3.2 mm
Snap Fit Bushing - Panel Thickness Range 1.3 - 3.0 mm | 0.051 - 0.118 in ;

PGSB-1519

Price Range
$0.7696 - $0.6946

Stock Levels
215 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Open/Closed
    Closed
  • Head Diameter
    21.7 mm
  • Maximum Panel Thickness
    3.0 mm