Menu Search

Snap Fit Bushings - Open/Closed

In stock

Snap Fit Bushings protect wires, cables, and tubing from sharp edges of sheet metal holes. The split, push-fit design allows this bushing to be easily assembled into holes that already contain a bundle. Fingertip pressure to install. Withstands a push back force of greater than 35 pounds. UL Approved: E320906

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
22 results
Product SKUs information
Item Code Price range Availability Approximate Cable Holding Diameter Compatible Hole Diameter Minimum Panel Thickness Maximum Panel Thickness Open/Closed View
$0.1445 - $0.1521 Request the lead time here
1.0 mm
1.5 mm
Open/Closed
$0.2914 - $0.3068 21 In stock
0.8 mm
3.0 mm
Open/Closed
$0.9238 - $1.0236 10 In stock
1.2 mm
3.5 mm
Open/Closed
$0.8354 - $0.9257 Request the lead time here
1.2 mm
3.3 mm
Open/Closed
$0.7039 - $0.7798 Request the lead time here
0.7 mm
3.3 mm
Open/Closed
$0.1455 - $0.1531 Request the lead time here
1.0 mm
1.6 mm
Open/Closed
$0.1406 - $0.1482 Request the lead time here
1.0 mm
1.4 mm
Open/Closed
$0.9872 - $1.094 1511 In stock
0.8 mm
3.2 mm
Open/Closed
$0.9303 - $1.0308 18 In stock
0.8 mm
3.2 mm
Open/Closed
$0.8507 - $0.9427 Request the lead time here
0.8 mm
3.2 mm
Open/Closed
$0.8943 - $0.9908 Request the lead time here
0.8 mm
3.5 mm
Open/Closed
$0.8703 - $0.9644 Request the lead time here
0.7 mm
1.7 mm
Open/Closed
$0.1432 - $0.1507 Request the lead time here
1.0 mm
1.5 mm
Open/Closed
$0.159 - $0.1674 Request the lead time here
0.4 mm
1.0 mm
Open/Closed
$1.6311 - $1.8073 Request the lead time here
0.8 mm
3.2 mm
Open/Closed
$0.853 - $0.9452 417 In stock
0.8 mm
3.2 mm
Open/Closed
$0.8568 - $0.9494 21 In stock
1.0 mm
3.5 mm
Open/Closed
$0.1556 - $0.1638 15 In stock
0.4 mm
1.1 mm
Open/Closed
$0.2001 - $0.2105 Request the lead time here
0.8 mm
1.6 mm
Open/Closed
$0.8201 - $0.9087 Request the lead time here
0.8 mm
3.2 mm
Open/Closed
  • of 2
Snap Fit Bushing - ; 1.5 mm | 0.059 in Black

PGSA-1013A

Price Range
$0.1521 - $0.1445

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Head Diameter
    16.2 mm
  • Maximum Panel Thickness
    1.5 mm
  • Minimum Panel Thickness
    1.0 mm
Snap Fit Bushing - ; 3.0 mm | 0.118 in Black

PGSB-9A

Price Range
$0.3068 - $0.2914

Stock Levels
21 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Head Diameter
    26.4 mm
  • Maximum Panel Thickness
    3.0 mm
  • Minimum Panel Thickness
    0.8 mm
Snap Fit Bushing - ; 3.5 mm | 0.138 in Black

PGSB-1316A

Price Range
$1.0236 - $0.9238

Stock Levels
10 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Head Diameter
    18.0 mm
  • Maximum Panel Thickness
    3.5 mm
  • Minimum Panel Thickness
    1.2 mm
Snap Fit Bushing - ; 3.3 mm | 0.13 in Black

PGSB-1519A

Price Range
$0.9257 - $0.8354

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Head Diameter
    20.6 mm
  • Maximum Panel Thickness
    3.3 mm
  • Minimum Panel Thickness
    1.2 mm
Snap Fit Bushing - ; 3.3 mm | 0.13 in Black

PGSB-1216A

Price Range
$0.7798 - $0.7039

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Head Diameter
    18.6 mm
  • Maximum Panel Thickness
    3.3 mm
  • Minimum Panel Thickness
    0.7 mm
Snap Fit Bushing - ; 1.6 mm | 0.063 in Black

PGSA-2024A

Price Range
$0.1531 - $0.1455

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Head Diameter
    27.0 mm
  • Maximum Panel Thickness
    1.6 mm
  • Minimum Panel Thickness
    1.0 mm
Snap Fit Bushing - ; 1.4 mm | 0.055 in Black

PGSA-1316A

Price Range
$0.1482 - $0.1406

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Head Diameter
    19.4 mm
  • Maximum Panel Thickness
    1.4 mm
  • Minimum Panel Thickness
    1.0 mm
Snap Fit Bushing - ; 3.2 mm | 0.126 in Black

PGSB-8A

Price Range
$1.094 - $0.9872

Stock Levels
1511 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Head Diameter
    40.1 mm
  • Maximum Panel Thickness
    3.2 mm
  • Minimum Panel Thickness
    0.8 mm
Snap Fit Bushing - ; 3.2 mm | 0.126 in Black

PGSB-6A

Price Range
$1.0308 - $0.9303

Stock Levels
18 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Head Diameter
    34.1 mm
  • Maximum Panel Thickness
    3.2 mm
  • Minimum Panel Thickness
    0.8 mm
Snap Fit Bushing - ; 3.2 mm | 0.126 in Black

PGSB-3A

Price Range
$0.9427 - $0.8507

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Head Diameter
    16.3 mm
  • Maximum Panel Thickness
    3.2 mm
  • Minimum Panel Thickness
    0.8 mm
Snap Fit Bushing - ; 3.5 mm | 0.138 in Black

PGSB-1013A

Price Range
$0.9908 - $0.8943

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Head Diameter
    14.9 mm
  • Maximum Panel Thickness
    3.5 mm
  • Minimum Panel Thickness
    0.8 mm
Snap Fit Bushing - ; 1.7 mm | 0.067 in Black

PGSB-0609A

Price Range
$0.9644 - $0.8703

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Head Diameter
    11.4 mm
  • Maximum Panel Thickness
    1.7 mm
  • Minimum Panel Thickness
    0.7 mm
Snap Fit Bushing - ; 1.5 mm | 0.059 in Black

PGSA-1519A

Price Range
$0.1507 - $0.1432

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Head Diameter
    22.7 mm
  • Maximum Panel Thickness
    1.5 mm
  • Minimum Panel Thickness
    1.0 mm
Snap Fit Bushing - ; 1.0 mm | 0.039 in Black

PGSA-2327A

Price Range
$0.1674 - $0.159

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Head Diameter
    35.1 mm
  • Maximum Panel Thickness
    1.0 mm
  • Minimum Panel Thickness
    0.4 mm
Snap Fit Bushing - ; 3.2 mm | 0.126 in Black

PGSB-5A

Price Range
$1.8073 - $1.6311

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Head Diameter
    29.4 mm
  • Maximum Panel Thickness
    3.2 mm
  • Minimum Panel Thickness
    0.8 mm
Snap Fit Bushing - ; 3.2 mm | 0.126 in Black

PGSB-2A

Price Range
$0.9452 - $0.853

Stock Levels
417 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Head Diameter
    12.7 mm
  • Maximum Panel Thickness
    3.2 mm
  • Minimum Panel Thickness
    0.8 mm
Snap Fit Bushing - ; 3.5 mm | 0.138 in Black

PGSB-1822A

Price Range
$0.9494 - $0.8568

Stock Levels
21 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Head Diameter
    24.8 mm
  • Maximum Panel Thickness
    3.5 mm
  • Minimum Panel Thickness
    1.0 mm
Snap Fit Bushing - ; 1.1 mm | 0.043 in Black

PGSA-2529A

Price Range
$0.1638 - $0.1556

Stock Levels
15 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Head Diameter
    35.1 mm
  • Maximum Panel Thickness
    1.1 mm
  • Minimum Panel Thickness
    0.4 mm
Snap Fit Bushing - ; 1.6 mm | 0.063 in Black

PGSA-1822A

Price Range
$0.2105 - $0.2001

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Head Diameter
    22.5 mm
  • Maximum Panel Thickness
    1.6 mm
  • Minimum Panel Thickness
    0.8 mm
Snap Fit Bushing - ; 3.2 mm | 0.126 in Black

PGSB-1A

Price Range
$0.9087 - $0.8201

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Head Diameter
    10.7 mm
  • Maximum Panel Thickness
    3.2 mm
  • Minimum Panel Thickness
    0.8 mm