Menu Search

Snap Fit Plug - Compatible Thread Sizes (All) M12, M13 and M14 ; LDPE

This red LDPE snap-fit plug is a quick and easy fit with a single turn allowing a tight fit once pushed into position. A single rib fits into a thread for a secure fit.
Item code:

12363

38 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 $0.209
5000 - 9999 $0.1109
10000 - 49999 $0.0633
50000 + $0.0547
Standard pack: 10000

Order in multiple of 1000

Total price

$209.00

1000 x $0.209

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Snap Fit
Full Material Low Density Polyethylene
Colour Red

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us