Menu Search

Snap Fit Plug - Compatible Thread Sizes (All) M28 ; LDPE

This red LDPE snap-fit plug is a quick and easy fit with a single turn allowing a tight fit once pushed into position. A single rib fits into a thread for a secure fit.
Item code:

12368

14 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
300 - 2999 $0.5839
3000 - 14999 $0.3336
15000 + $0.317
Standard pack: 3000

Order in multiple of 300

Total price

$175.17

300 x $0.5839

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Snap Fit
Full Material Low Density Polyethylene
Colour Red

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us