Menu Search

Snap Latch Rivet - Grommet ; Black ; PC ; Compatible Panel Thickness Range 3.0 - 5.2 mm | 0.118 - 0.205 in ; Head Diameter 10.8 mm | 0.425 in

Polycarbonate (PC) Grommet for use with coordinating Nylon Plunger (sold separately). Creates a Snap Latch Rivet assembly for the securing and joining of two panels. Designed for fast and easy installation or removal by hand, by simply snapping in and out of place. Ideal for applications that require maintenance work.
Item code:

SLG-2L-B

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 $0.2625
5000 + $0.2494
Standard pack: 1000

Order in multiple of 1000

Total price

$262.50

1000 x $0.2625

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Rivet Type Snap Latch Rivet
Type Grommet
Full Material Polycarbonate
Colour Black

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us