Menu Search

Snap Latch Rivet - Mini Grip Plunger ; White ; PA ; Compatible Panel Thickness Range 2.0 - 4.2 mm | 0.079 - 0.165 in ; Head Diameter 9.4 mm | 0.37 in

Nylon 6/6 Plunger for use with coordinating Polycarbonate Grommet (sold separately). Creates a Snap Latch Rivet assembly for the securing and joining of two panels. Designed for fast and easy installation or removal by hand, by simply snapping in and out of place. Ideal for applications that require maintenance work.
Item code:

SLPB-1L-W

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 $0.1767
5000 + $0.1679
Standard pack: 1000

Order in multiple of 1000

Total price

$176.70

1000 x $0.1767

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Rivet Type Snap Latch Rivet
Type Mini Grip Plunger
Full Material Nylon 6/6
Colour White

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us