Menu Search

Snap Latch Rivet - Mini Grip Plunger ; Black ; PA ; Compatible Panel Thickness Range 2.0 - 4.2 mm | 0.079 - 0.165 in ; Head Diameter 8.3 mm | 0.327 in

Nylon 6/6 Plunger for use with coordinating Polycarbonate Grommet (sold separately). Creates a Snap Latch Rivet assembly for the securing and joining of two panels. Designed for fast and easy installation or removal by hand, by simply snapping in and out of place. Ideal for applications that require maintenance work.
Item code:

SLPB-2M-B

19 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 $0.259
5000 + $0.2461
Standard pack: 1000

Order in multiple of 1000

Total price

$259.00

1000 x $0.259

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Rivet Type Snap Latch Rivet
Type Mini Grip Plunger
Full Material Nylon 6/6
Colour Black

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us