Quantity | Unit price |
---|---|
1000 - 4999 | $0.259 |
5000 + | $0.2461 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Panel Thickness Range | 3.0 - 5.2 mm |
---|---|
Compatible Panel Thickness Range | 0.118 - 0.205 in |
Fixed Panel Hole Diameter Range | 8.1 - 8.2 mm | 0.319 - 0.323 in |
Compatible Door Thickness Range | 3.0 - 5.2 mm |
Compatible Door Thickness Range | 0.118 - 0.205 in |
Removable Panel Hole Diameter Range | 7.6 mm | 0.299 in |
Compatible Hole Diameter Range | 7.5 - 7.7 mm |
Compatible Hole Diameter Range | 0.295 - 0.303 in |
Head Height | 9.5 mm |
Head Height | 0.374 in |
Head Diameter | 16.0 mm |
Head Diameter | 0.63 in |
Flange Height | 9.5 mm |
Flange Height | 0.374 in |
Anchor Length | 10.0 mm |
Anchor Length | 0.394 in |
Compatible Part Numbers (All) | SLG-2L-W |
Rivet Type | Snap Latch Rivet |
Type | Easy Grip Plunger |
Full Material | Nylon 6/6 |
Colour | White |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.