Menu Search

Snap-Together Rivets - Male/Female Mini

In stock

Mini Snap Rivets comprised of male and female parts. Made from natural nylon 6/6 that is UL94 V2, RMS-01. The perfect solution for fixing two panels together, with a simple snap.

Quickly install by simply pressing together. These rivets are an ideal choice for outdoor environments. They are resistant to corrosion, oil, abrasion and most chemicals.

  • Male and female parts are pack and sold separately.
  • Temperature Range: -40F up to 185F.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
7 results
Product SKUs information
Item Code Price range Availability Rivet Type Compatible Hole Diameter Rivet Head Shape Head Height Panel Thickness Head Diameter View
$0.1208 - $0.1338 2801 In stock
Female Barbed Rivet
Round
2.5 mm
1.0 mm
10.2 mm
$0.2392 - $0.2651 109 In stock
Male Barbed Rivet
Round
2.5 mm
2.5 mm
10.2 mm
$0.2404 - $0.2663 7 In stock
Male Barbed Rivet
Round
2.5 mm
6.4 mm
10.2 mm
$0.2359 - $0.2614 Request the lead time here
Male Barbed Rivet
Round
2.54 mm
0.76 mm
12.7 mm
$0.3024 - $0.3351 Request the lead time here
Male Barbed Rivet
Round
2.54 mm
1.57 mm
12.7 mm
$0.2404 - $0.2663 Request the lead time here
Male Barbed Rivet
Round
2.54 mm
3.18 mm
12.7 mm
$0.2359 - $0.2614 1000 In stock
Male Barbed Rivet
Round
2.54 mm
4.75 mm
12.7 mm
Snap-Together Rivet Natural ; Nylon ; Female Barbed Rivet ; ; Panel Thickness 1.0 mm | 0.039 in"

MBRR1-01

Price Range
$0.1338 - $0.1208

Stock Levels
2801 In stock
Attributes
  • Panel Thickness
    1.0 mm
  • Head Height
    2.5 mm
  • Head Diameter
    10.2 mm
  • Rivet Fitting Style
    Snap-Together
  • Rivet Type
    Female Barbed Rivet
Snap-Together Rivet Natural ; Nylon ; Male Barbed Rivet ; ; Panel Thickness 2.5 mm | 0.100 in"

MBRP1-100-01

Price Range
$0.2651 - $0.2392

Stock Levels
109 In stock
Attributes
  • Panel Thickness
    2.5 mm
  • Head Height
    2.5 mm
  • Head Diameter
    10.2 mm
  • Rivet Fitting Style
    Snap-Together
  • Rivet Type
    Male Barbed Rivet
Snap-Together Rivet Natural ; Nylon ; Male Barbed Rivet ; ; Panel Thickness 6.4 mm | 0.250 in"

MBRP1-250-01

Price Range
$0.2663 - $0.2404

Stock Levels
7 In stock
Attributes
  • Panel Thickness
    6.4 mm
  • Head Height
    2.5 mm
  • Head Diameter
    10.2 mm
  • Rivet Fitting Style
    Snap-Together
  • Rivet Type
    Male Barbed Rivet
Snap-Together Rivet Natural ; Nylon ; Male Barbed Rivet ; ; Panel Thickness 0.76 mm | 0.03 in

27MRM125032

Price Range
$0.2614 - $0.2359

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness
    0.76 mm
  • Head Height
    2.54 mm
  • Head Diameter
    12.7 mm
  • Rivet Fitting Style
    Snap-Together
  • Rivet Type
    Male Barbed Rivet
Snap-Together Rivet Natural ; Nylon ; Male Barbed Rivet ; ; Panel Thickness 1.57 mm | 0.062 in

27MRM125062

Price Range
$0.3351 - $0.3024

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness
    1.57 mm
  • Head Height
    2.54 mm
  • Head Diameter
    12.7 mm
  • Rivet Fitting Style
    Snap-Together
  • Rivet Type
    Male Barbed Rivet
Snap-Together Rivet Natural ; Nylon ; Male Barbed Rivet ; ; Panel Thickness 3.18 mm | 0.125 in

27MRM125125

Price Range
$0.2663 - $0.2404

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness
    3.18 mm
  • Head Height
    2.54 mm
  • Head Diameter
    12.7 mm
  • Rivet Fitting Style
    Snap-Together
  • Rivet Type
    Male Barbed Rivet
Snap-Together Rivet Natural ; Nylon ; Male Barbed Rivet ; ; Panel Thickness 4.75 mm | 0.187 in

27MRM125187

Price Range
$0.2614 - $0.2359

Stock Levels
1000 In stock
Attributes
  • Panel Thickness
    4.75 mm
  • Head Height
    2.54 mm
  • Head Diameter
    12.7 mm
  • Rivet Fitting Style
    Snap-Together
  • Rivet Type
    Male Barbed Rivet