Snap Fastener that includes both a Polypropylene (PP) male clip and a Low Density Polyethylene (LDPE) female washer.
The rivet assembly includes a male clip and a female washer. The male clip is ratcheted into the female washer; the single assembly is used to mate two surfaces together. This rivet assembly is an ideal choice for corrugated panels.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Compatible Hole Diameter | Colour | Material | Male Clip Shank Length | Maximum Compatible Panel Thickness | Female Washer Stem Length | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.1005 - $0.1058 | 101 In stock |
0.394 in
10.0 mm
|
White
|
LDPE;PP
|
0.591 in
15 mm
|
0.315 in
8.0 mm
|
|
||
| $0.1283 - $0.135 | 25 In stock |
0.787 in
20.0 mm
|
Black
|
LDPE
|
0.551 in
14 mm
|
0.709 in
18.0 mm
|
0.472 in
12 mm
|
||
| 8502260908VR | $0.0922 - $0.097 | 821 In stock |
0.787 in
20.0 mm
|
White
|
LDPE
|
1.102 in
28 mm
|
0.866 in
22.0 mm
|
0.236 in
6 mm
|
|
| $0.0694 - $0.0732 | 21 In stock |
0.394 in
10.0 mm
|
White
|
LDPE;PP
|
0.866 in
22 mm
|
0.63 in
16.0 mm
|
|
||
| $0.1316 - $0.1385 | 6 In stock |
0.787 in
20.0 mm
|
White
|
LDPE
|
0.551 in
14 mm
|
0.394 in
10.0 mm
|
0.236 in
6 mm
|
||
| 24 In stock |
0.787 in
20.0 mm
|
Black
|
LDPE
|
1.102 in
28 mm
|
0.866 in
22.0 mm
|
0.236 in
6 mm
|
|||
| $0.0748 - $0.0788 | Request the lead time here |
0.787 in
20.0 mm
|
Black
|
LDPE
|
1.732 in
44 mm
|
1.575 in
40.0 mm
|
0.236 in
6 mm
|
||
| 8502440908VR | $0.0936 - $0.0986 | 18 In stock |
0.787 in
20.0 mm
|
White
|
LDPE
|
1.732 in
44 mm
|
1.575 in
40.0 mm
|
0.236 in
6 mm
|
|
| $1.834 - $2.0322 | 915 In stock |
0.787 in
20.0 mm
|
White
|
LDPE
|
0.551 in
14 mm
|
0.709 in
18.0 mm
|
0.472 in
12 mm
|
||
| $0.0618 - $0.0651 | 16 In stock |
0.394 in
10.0 mm
|
Black
|
LDPE
|
0.866 in
22 mm
|
0.63 in
16.0 mm
|
|
||
| $0.086 - $0.0906 | 218 In stock |
0.787 in
20.0 mm
|
Black
|
LDPE
|
1.102 in
28 mm
|
1.181 in
30.0 mm
|
0.472 in
12 mm
|
||
| $0.1428 - $0.1504 | 26 In stock |
0.787 in
20.0 mm
|
Black
|
LDPE
|
|
0.394 in
10.0 mm
|
0.236 in
6 mm
|
||
| $0.0795 - $0.0837 | 26 In stock |
0.787 in
20.0 mm
|
Black
|
LDPE
|
1.732 in
44 mm
|
1.811 in
46.0 mm
|
0.472 in
12 mm
|
||
| $0.097 - $0.1021 | 28 In stock |
0.787 in
20.0 mm
|
White
|
LDPE
|
1.102 in
28 mm
|
1.181 in
30.0 mm
|
0.472 in
12 mm
|
||
| $0.0575 - $0.0666 | Request the lead time here |
0.394 in
10.0 mm
|
Black
|
LDPE
|
0.591 in
15 mm
|
0.315 in
8.0 mm
|
|
||
| $0.1056 - $0.1112 | 26 In stock |
0.787 in
20.0 mm
|
White
|
LDPE
|
1.732 in
44 mm
|
1.811 in
46.0 mm
|
0.472 in
12 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue