Menu Search

Spring Clips - Snap In, Hinged, Plastic

In production

These Hinged Spring Clips are ideal for clamping cables to a panel. They attach to the panel using the push-fit fastener attached.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
2 results
Product SKUs information
Item Code Price range Availability Fitting Style Material View
$0.3134 - $0.3473 Request the lead time here
Press-Fit
Nylon 6/6
$0.2871 - $0.3181 Request the lead time here
Snap-Lock
Nylon 6/6
Spring Clip 42.9 mm 11.1 mm Natural Nylon 6/6

HFCC-BH-8-01

Price Range
$0.3473 - $0.3134

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Press-Fit
  • Material
    Nylon 6/6
  • Maximum Panel Thickness
    6.4 mm
  • Minimum Panel Thickness
    6.4 mm
Spring Clip 42.1 mm 14.3 mm Natural Nylon 6/6

HFCC-A-8-01

Price Range
$0.3181 - $0.2871

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Snap-Lock
  • Material
    Nylon 6/6
  • Maximum Panel Thickness
    2.0 mm
  • Minimum Panel Thickness
    1.2 mm