Used for locating, positioning, indexing and securing. Our Index Plungers allow for rapid adjustments on a variety of platforms, fixtures, and tables. Suitable for gym equipment, medical aids, catering equipment, conveyors, etc.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Nose Material | Final End Force | Body Length | Nose Type | Body Material | Initial End Force | View | |
---|---|---|---|---|---|---|---|---|---|---|
$3.0406 - $5.6012 | 3 In stock |
M8
|
Burnished Steel
|
45.00 N
45.00 N
|
0.689 in
17.5 mm
|
Ball
|
Burnished Steel
|
30.00 N
30.00 N
|
||
$17.4049 - $19.2852 | Request the lead time here |
M12 x 1.5
|
Burnished Steel
|
20.00 N
20.00 N
|
1.142 in
29.0 mm
|
Pin
|
Burnished Steel
|
12.00 N
12.00 N
|
||
$2.8162 - $5.1877 | 599 In stock |
M6
|
Burnished Steel
|
18.00 N
18.00 N
|
0.591 in
15.0 mm
|
Ball
|
Burnished Steel
|
10.00 N
10.00 N
|
||
$57.0702 - $63.2357 | Request the lead time here |
M16 x 1.5
|
Stainless Steel
|
35.00 N
35.00 N
|
1.417 in
36.0 mm
|
Pin
|
Stainless Steel
|
17.00 N
17.00 N
|
||
$2.6955 - $4.9653 | 13 In stock |
M5
|
Burnished Steel
|
11.00 N
11.00 N
|
0.512 in
13.0 mm
|
Ball
|
Burnished Steel
|
7.00 N
7.00 N
|
||
$3.9114 - $7.205 | 19 In stock |
M6
|
Stainless Steel
|
18.00 N
18.00 N
|
0.591 in
15.0 mm
|
Ball
|
Stainless Steel
|
10.00 N
10.00 N
|
||
$20.8887 - $23.1454 | Request the lead time here |
M16 x 1.5
|
Burnished Steel
|
25.00 N
25.00 N
|
1.142 in
29.0 mm
|
Pin
|
Burnished Steel
|
10.00 N
10.00 N
|
||
$5.6324 - $5.9288 | 10 In stock |
M16
|
Burnished Steel
|
165.00 N
165.00 N
|
1.083 in
27.5 mm
|
Ball
|
Burnished Steel
|
80.00 N
80.00 N
|
||
$3.5834 - $3.9706 | 15 In stock |
M5
|
Stainless Steel
|
11.00 N
11.00 N
|
0.512 in
13.0 mm
|
Ball
|
Stainless Steel
|
7.00 N
7.00 N
|
||
$18.2829 - $20.2581 | Request the lead time here |
M12 x 1.5
|
Burnished Steel
|
30.00 N
30.00 N
|
0.945 in
24.0 mm
|
Pin
|
Burnished Steel
|
11.00 N
11.00 N
|
||
$4.5062 - $8.3009 | 1 In stock |
M12
|
Burnished Steel
|
80.00 N
80.00 N
|
0.965 in
24.5 mm
|
Ball
|
Burnished Steel
|
50.00 N
50.00 N
|
||
$4.3797 - $4.8529 | Request the lead time here |
M8
|
Stainless Steel
|
25.00 N
25.00 N
|
0.689 in
17.5 mm
|
Ball
|
Stainless Steel
|
15.00 N
15.00 N
|
||
$3.4922 - $6.433 | 10 In stock |
M4
|
Stainless Steel
|
4.00 N
4.00 N
|
0.394 in
10.0 mm
|
Ball
|
Stainless Steel
|
2.00 N
2.00 N
|
||
$13.1319 - $24.1904 | 9 In stock |
M20
|
Stainless Steel
|
100.00 N
100.00 N
|
1.339 in
34.0 mm
|
Ball
|
Stainless Steel
|
60.00 N
60.00 N
|
||
491228 | $36.9221 - $40.9109 | Request the lead time here |
M12 x 1.5
|
Stainless Steel
|
20.00 N
20.00 N
|
1.142 in
29.0 mm
|
Pin
|
Stainless Steel
|
9.00 N
9.00 N
|
|
$2.3659 - $4.3583 | 195 In stock |
M4
|
Burnished Steel
|
8.00 N
8.00 N
|
0.394 in
10.0 mm
|
Ball
|
Burnished Steel
|
5.00 N
5.00 N
|
||
$3.0731 - $5.6609 | 16 In stock |
M3
|
Stainless Steel
|
6.00 N
6.00 N
|
0.295 in
7.5 mm
|
Ball
|
Stainless Steel
|
3.00 N
3.00 N
|
||
$17.7341 - $19.65 | Request the lead time here |
M10 x 1.0
|
Burnished Steel
|
25.00 N
25.00 N
|
0.945 in
24.0 mm
|
Pin
|
Burnished Steel
|
8.00 N
8.00 N
|
||
$7.8862 - $14.5273 | Request the lead time here |
M20
|
Burnished Steel
|
95.00 N
95.00 N
|
1.339 in
34.0 mm
|
Ball
|
Burnished Steel
|
55.00 N
55.00 N
|
||
$9.9182 - $10.4403 | 1 In stock |
M16
|
Stainless Steel
|
140.00 N
140.00 N
|
1.083 in
27.5 mm
|
Ball
|
Stainless Steel
|
85.00 N
85.00 N
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.