Used for locating, positioning, indexing and securing. Our Index Plungers allow for rapid adjustments on a variety of platforms, fixtures, and tables. Suitable for gym equipment, medical aids, catering equipment, conveyors, etc.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Nose Material | Final End Force | Body Length | Nose Type | Body Material | Initial End Force | View | |
---|---|---|---|---|---|---|---|---|---|---|
$5.1533 - $9.493 | 36 In stock |
M10
|
Stainless Steel
|
50.00 N
50.00 N
|
0.827 in
21.0 mm
|
Ball
|
Stainless Steel
|
35.00 N
35.00 N
|
||
$28.7759 - $31.8846 | Request the lead time here |
M10 x 1.0
|
Stainless Steel
|
15.00 N
15.00 N
|
0.945 in
24.0 mm
|
Pin
|
Stainless Steel
|
6.00 N
6.00 N
|
||
$21.6918 - $24.0352 | Request the lead time here |
M16 x 1.5
|
Burnished Steel
|
30.00 N
30.00 N
|
1.417 in
36.0 mm
|
Pin
|
Burnished Steel
|
13.00 N
13.00 N
|
||
$2.1868 - $4.0283 | 15 In stock |
M3
|
Burnished Steel
|
5.00 N
5.00 N
|
0.276 in
7.0 mm
|
Ball
|
Burnished Steel
|
3.00 N
3.00 N
|
||
$3.0128 - $3.3382 | 17 In stock |
M10
|
Burnished Steel
|
70.00 N
70.00 N
|
0.827 in
21.0 mm
|
Ball
|
Burnished Steel
|
40.00 N
40.00 N
|
||
$5.657 - $6.2682 | 6 In stock |
M12
|
Stainless Steel
|
105.00 N
105.00 N
|
0.965 in
24.5 mm
|
Ball
|
Stainless Steel
|
70.00 N
70.00 N
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.