Menu Search

Square End Caps - Heavy Duty

In stock

Heavy duty Square End Caps are an ideal finishing product for tubular products and are flexible and easy to fit, whilst providing an attractive glossy finish. The material is flexible, allowing the part to be fitted with ease. It is also designed to provide a secure and airtight fit, protecting the tubes from dirt, dust and other debris. It is quick and easy to install and remove from table legs and tubes.

  • Material: PVC
  • Colour: Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
16 results
Product SKUs information
Item Code Price range Availability Tube Diameter Inside Length View
$0.2416 - $0.445 19 In stock
15.0 mm
$0.4171 - $0.7683 19 In stock
25.0 mm
$0.307 - $0.5655 Request the lead time here
25.0 mm
SQWA-0400-040 $0.7007 - $1.2906 417 In stock
40.0 mm
$65.1111 - $72.1453 Request the lead time here
15.0 mm
$0.1669 - $0.3075 Request the lead time here
25.0 mm
$0.1906 - $0.3512 Request the lead time here
15.0 mm
$0.1855 - $0.3417 Request the lead time here
25.0 mm
$0.2411 - $0.4441 Request the lead time here
25.0 mm
$0.568 - $1.0463 18 In stock
25.0 mm
$0.3136 - $0.5778 Request the lead time here
25.0 mm
$0.8015 - $1.4765 Request the lead time here
25.0 mm
$0.1554 - $0.2862 Request the lead time here
15.0 mm
$0.957 - $1.763 16 In stock
40.0 mm
$0.5212 - $0.9602 20 In stock
40.0 mm
$0.1744 - $0.3214 Request the lead time here
15.0 mm
Square End Cap - Tube Diameter 25.0 mm | 0.984 in ; Inside Length 15.0 mm | 0.591 in ;

SQWA-0250-015

Price Range
$0.445 - $0.2416

Stock Levels
19 In stock
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Finish
    Gloss
  • Inside Length
    15.0 mm
Square End Cap - Tube Diameter 30.0 mm | 1.181 in ; Inside Length 25.0 mm | 0.984 in ;

SQWA-0300-025

Price Range
$0.7683 - $0.4171

Stock Levels
19 In stock
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Finish
    Gloss
  • Inside Length
    25.0 mm
Square End Cap - Tube Diameter 19.0 mm | 0.748 in ; Inside Length 25.0 mm | 0.984 in ;

SQWA-0190-025

Price Range
$0.5655 - $0.307

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Finish
    Gloss
  • Inside Length
    25.0 mm
Square End Cap - Tube Diameter 40.0 mm | 1.575 in ; Inside Length 40.0 mm | 1.575 in ;

SQWA-0400-040

Price Range
$1.2906 - $0.7007

Stock Levels
417 In stock
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Finish
    Gloss
  • Inside Length
    40.0 mm
Square End Cap - Tube Diameter 19.0 mm | 0.748 in ; Inside Length 15.0 mm | 0.591 in ;

SQWA-0190-015

Price Range
$72.1453 - $65.1111

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Finish
    Gloss
  • Inside Length
    15.0 mm
Square End Cap - Tube Diameter 12.7 mm | 0.5 in ; Inside Length 25.0 mm | 0.984 in ;

SQWA-0127-025

Price Range
$0.3075 - $0.1669

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Finish
    Gloss
  • Inside Length
    25.0 mm
Square End Cap - Tube Diameter 20.0 mm | 0.787 in ; Inside Length 15.0 mm | 0.591 in ;

SQWA-0200-015

Price Range
$0.3512 - $0.1906

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Finish
    Gloss
  • Inside Length
    15.0 mm
Square End Cap - Tube Diameter 16.0 mm | 0.63 in ; Inside Length 25.0 mm | 0.984 in ;

SQWA-0159-025

Price Range
$0.3417 - $0.1855

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Finish
    Gloss
  • Inside Length
    25.0 mm
Square End Cap - Tube Diameter 20.0 mm | 0.787 in ; Inside Length 25.0 mm | 0.984 in ;

SQWA-0200-025

Price Range
$0.4441 - $0.2411

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Finish
    Gloss
  • Inside Length
    25.0 mm
Square End Cap - Tube Diameter 40.0 mm | 1.575 in ; Inside Length 25.0 mm | 0.984 in ;

SQWA-0400-025

Price Range
$1.0463 - $0.568

Stock Levels
18 In stock
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Finish
    Gloss
  • Inside Length
    25.0 mm
Square End Cap - Tube Diameter 25.0 mm | 0.984 in ; Inside Length 25.0 mm | 0.984 in ;

SQWA-0250-025

Price Range
$0.5778 - $0.3136

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Finish
    Gloss
  • Inside Length
    25.0 mm
Square End Cap - Tube Diameter 50.0 mm | 1.969 in ; Inside Length 25.0 mm | 0.984 in ;

SQWA-0500-025

Price Range
$1.4765 - $0.8015

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Finish
    Gloss
  • Inside Length
    25.0 mm
Square End Cap - Tube Diameter 16.0 mm | 0.63 in ; Inside Length 15.0 mm | 0.591 in ;

SQWA-0159-015

Price Range
$0.2862 - $0.1554

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Finish
    Gloss
  • Inside Length
    15.0 mm
Square End Cap - Tube Diameter 50.0 mm | 1.969 in ; Inside Length 40.0 mm | 1.575 in ;

SQWA-0500-040

Price Range
$1.763 - $0.957

Stock Levels
16 In stock
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Finish
    Gloss
  • Inside Length
    40.0 mm
Square End Cap - Tube Diameter 30.0 mm | 1.181 in ; Inside Length 40.0 mm | 1.575 in ;

SQWA-0300-040

Price Range
$0.9602 - $0.5212

Stock Levels
20 In stock
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Finish
    Gloss
  • Inside Length
    40.0 mm
Square End Cap - Tube Diameter 12.7 mm | 0.5 in ; Inside Length 15.0 mm | 0.591 in ;

SQWA-0127-015

Price Range
$0.3214 - $0.1744

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Finish
    Gloss
  • Inside Length
    15.0 mm