Menu Search

Square Glide - Fitting Style - Push Fit ; Material - HDPE

Square Threaded Tube Insert has an M8 inserts with internal threads to accommodate adjustable leveling mounts and feet. It reduces the need for drilling, which can save time and effort. Designed to add height adjustable feet, casters, glides or any external components. Made of black HDPE material.
Item code:

498644

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
25 - 249 $1.3687
250 - 1249 $0.7822
1250 + $0.7431
Standard pack: 250

Order in multiple of 25

Total price

$34.22

25 x $1.3687

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material High Density Polyethylene
Finish Textured
Head Shape Square
Thread Size M8
Metal Prongs No

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us