Menu Search

Square Glide - Fitting Style - Push Fit ; Material - PA

Horizontal Insert for square tube has an M10 inserts with internal threads to accommodate adjustable leveling mounts and feet. It reduces the need for drilling, which can save time and effort. Designed to add height adjustable feet, casters, glides or any external components. Made of black PA material.
Item code:

499241

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 99 $4.7144
100 - 499 $2.6939
500 + $2.5592
Standard pack: 100

Order in multiple of 10

Total price

$47.14

10 x $4.7144

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Nylon
Finish Textured
Head Shape Square
Thread Size M10
Metal Prongs Yes

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us