Menu Search

Square Glide - Fitting Style - Push Fit ; Material - Cast Aluminium Alloy

Square Threaded Tube Insert has an M10 insert to accommodate adjustable square tube supports. It reduces the need for drilling, which can save time and effort. Designed to add height adjustable feet, casters, glides or any external components. Made of natural cast aluminium alloy material.
Item code:

PZAS250-2M10

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
40 - 399 $9.0384
400 - 1999 $5.1648
2000 + $4.9066
Standard pack: 400

Order in multiple of 40

Total price

$361.54

40 x $9.0384

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Chrome
Full Material Cast Aluminium Alloy
Head Shape Square
Thread Size M10
Metal Prongs Yes

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us