Menu Search

Square Glide - Fitting Style - Push Fit ; Material - Cast Aluminium Alloy

Square Threaded Tube Insert has an M10 insert to accommodate adjustable square tube supports. It reduces the need for drilling, which can save time and effort. Designed to add height adjustable feet, casters, glides or any external components. Made of natural cast aluminium alloy material.
Item code:

PZAS400-15M10

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
20 - 199 $17.0971
200 - 999 $9.7697
1000 + $9.2813
Standard pack: 200

Order in multiple of 20

Total price

$341.94

20 x $17.0971

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Chrome
Full Material Cast Aluminium Alloy
Head Shape Square
Thread Size M10
Metal Prongs Yes

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us