Square Threaded Tube are used to protect from sharp edge of the tube and to provide a aesthetic finish. The push in tube insert is fitted with a thread to allow the adjustment of a feet or a castor. It reduces the need for drilling, which can save time and effort. Designed to add height adjustable feet, casters, glides or any external components.
Square Metal Threaded inserts come in a variety of options: All-Metal threaded inserts, standard, square, metal, heavy duty square inserts, and horizontal inserts for square tubes.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Finish | Compatible Wall Thickness Range | Full Material | View | |
|---|---|---|---|---|---|---|---|
| $1.7132 - $3.156 | Request the lead time here |
Black
|
Textured
|
1.5 mm | 0.059 in
|
Nylon
|
||
| $2.3675 - $4.3612 | Request the lead time here |
Black
|
Textured
|
1.5 mm | 0.059 in
|
Nylon
|
||
| $2.0136 - $3.7095 | Request the lead time here |
Black
|
Textured
|
1.5 mm | 0.059 in
|
Nylon
|
||
| $1.8062 - $3.3273 | Request the lead time here |
Black
|
Textured
|
1.5 mm | 0.059 in
|
Nylon
|
||
| $2.7602 - $5.0845 | Request the lead time here |
Black
|
Textured
|
2.0 mm | 0.079 in
|
Nylon
|
||
| $0.6114 - $1.1261 | 9 In stock |
Black
|
|
1.0 - 2.0 mm | 0.039 - 0.079 in
|
High Density Polyethylene
|
||
| $0.4856 - $1.2142 | 26 In stock |
Black
|
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
High Density Polyethylene
|
||
| $1.2293 - $3.0734 | Request the lead time here |
Black
|
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
High Density Polyethylene
|
||
| $5.4451 - $10.0304 | Request the lead time here |
|
|
1.5 mm | 0.059 in
|
Cast Aluminium Alloy
|
||
| $0.6375 - $1.5936 | 4 In stock |
Black
|
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
High Density Polyethylene
|
||
| $0.4326 - $1.0813 | Request the lead time here |
Black
|
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
High Density Polyethylene
|
||
| $1.0473 - $2.618 | 511 In stock |
Black
|
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
High Density Polyethylene
|
||
| $0.563 - $1.0372 | Request the lead time here |
Black
|
|
1.0 - 2.0 mm | 0.039 - 0.079 in
|
High Density Polyethylene
|
||
| $10.647 - $19.6129 | 20 In stock |
Natural
|
|
2.0 mm | 0.079 in
|
Cast Aluminium Alloy
|
||
| $0.5222 - $1.3058 | Request the lead time here |
Black
|
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
High Density Polyethylene
|
||
| $0.4477 - $1.1193 | Request the lead time here |
Black
|
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
High Density Polyethylene
|
||
| $0.8651 - $2.1627 | Request the lead time here |
Black
|
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
High Density Polyethylene
|
||
| $2.3586 - $4.3447 | Request the lead time here |
Black
|
Textured
|
1.3 mm | 0.051 in
|
Nylon
|
||
| $3.9026 - $7.1889 | 10 In stock |
Black
|
Textured
|
2.0 mm | 0.079 in
|
Nylon
|
||
| $2.715 - $5.0015 | Request the lead time here |
Black
|
Textured
|
2.0 mm | 0.079 in
|
Nylon
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue